Busbar current sensor E frame

176F8604

Busbar current sensor E frame

Product details

Gross weight 0.18 kg
Net weight 0.12 kg
Volume 2.256 dm3
EAN 5710107594924

Electro Mechanics

Electro Mechanics Sensors current

SPARE PARTS FC 100 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P560
T7P500
T4P315
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P560) 560 KW / 750 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P560
T7P450
T7P500
T4P315
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP

SPARE PARTS FC 300 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P400
T7P355
T5P250
T7P500
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P355) 355 KW / 500 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 103 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P560
T7P500
T4P315
Power Rating 500 KW / 650 HP
315 KW / 450 HP
450 KW / 600 HP
560 KW / 750 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Display (DL) Local Control Panel (LCP)
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T7402
T7502
Power rating (352) 352
(402) 402
(502) 502
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Coating (C1) With coating
Dedicated Application (H) HVAC
Display (DL) Local Control Panel (LCP)
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6502
T4402
T6602
Power rating (402) 402
(502) 502
(602) 602
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
DrivePro category Suitcase spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4452
T7602
T7502
Power rating (452) 452
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality