Busbar lower IGBT input assy. E1 frame

176F8600

E-Frame Size Drives: The DC Inductor to IGBT busbar assembly for the old
bus bar structure is used on units built through week 5 of 2015.
176F3710 kit must be ordered in order to change DC bus structure over to
the new design on units made week 6 2015 or later.
F-Frame Size Drives: Active spare part

Product details

Gross weight 2.767 kg
Net weight 1.8 kg
Volume 18.445 dm3
EAN 5710107594962

Connections

Connections Busbar IGBT

SPARE PARTS FC 100 SERIES

Frame Size F10
F12
F11
F13
F1
E1
F18
F2
E2
F3
F4
E7
F8
F9
E9

SPARE PARTS FC 200 SERIES

Frame Size F10
F12
F11
F13
F1
F18
F2
E1
E2
F3
F4
E7
F8
F9
E9

SPARE PARTS FC 300 SERIES

Frame Size F10
F12
F11
F14
F13
F1
E1
F2
F18
F3
E2
F4
F8
E7
F9
E9
F3D
F4D
F1D
F2D

SPARE PARTS AAF SERIES

DrivePro category Spare Part
Frame Size (E1) E1-Frane
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

Frame Size F10
F12
F11
F13
F1
F2
F18
E1
F3
E2
F4
F8
E7
F9
E9

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T5452
T5552
T7402
T7602
T7502
T5502
Power rating (352) 352
(452) 452
(552) 552
(402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T6652
T4552
T6502
T4402
T4502
T6602
Power rating (552) 552
(652) 652
(402) 402
(502) 502
(602) 602
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T4452
T7652
T4652
T7602
T7502
T4502
Power rating (452) 452
(652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality