Mains disconnect 600AMP 600V E1 frame

176F8593

For the following drives, this is only used on units manufactured before
the date listed. For newer drives of these sizes use '176F3434'.
6 Pulse Drives (E-Frame)
FC-302 P250 T5 (FC-102/202 P315 T4) week 3 of 2014
FC-302 P355 T7 (FC-102/202 P450 T7) week 3 of 2014
FC-302 P400 T7 (FC-102/202 P500 T7) week 3 of 2014
FC-302 P500 T7 (FC-102/202 P560 T7) week 3 of 2014
FC-302 P560 T7 (FC-102/202 P630 T7) week 3 of 2014

Low Harmonic Drives (E-Frame)
FC-302 P250 T5 (FC-102/202 P315 T4) week 16 of 2014

Product details

Gross weight 6.309 kg
Net weight 6 kg
Volume 0.416 hl
EAN 5710107595037

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase (T) Three phase
Phase+Mains+Power+RFI T7P450B2
T4P315H2
T4P355B2
T4P450BE
T4P315H4
T4P450BF
T4P450BG
T7P630BG
T4P450BH
T7P630BE
T4P315B2
T4P355B4
T4P315B4
T7P560H2
T7P500BG
T7P560B2
T4P400BG
T7P500BE
T4P400BF
T4P400BH
T4P400BE
T4P315N2
T4P315N4
T7P450H2
T7P560BE
T7P500B2
T7P560BG
T4P400B2
T4P400B4
T7P500H2
T4P450B2
T4P450B4
T4P355BE
T4P355BF
T7P450BG
T7P450BE
T7P630B2
T4P315BE
T4P355BG
T4P315BF
T4P355BH
T4P315BG
T4P315BH
T7P630H2

SPARE PARTS FC 200 SERIES

Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase (T) Three phase
Phase+Mains+Power+RFI T7P450B2
T4P315H2
T4P355B2
T4P450BE
T4P450BF
T4P315H4
T4P450BG
T7P630BG
T4P450BH
T4P315B2
T7P630BE
T4P355B4
T4P315B4
T7P560H2
T7P500BG
T7P560B2
T4P400BG
T7P500BE
T4P400BF
T4P400BH
T4P400BE
T4P315N2
T4P315N4
T7P450H2
T7P560BE
T7P560BG
T7P500B2
T4P400B2
T4P400B4
T7P500H2
T4P450B2
T4P450B4
T4P355BE
T7P450BG
T4P355BF
T7P450BE
T7P630B2
T4P315BE
T4P355BG
T4P315BF
T4P355BH
T4P315BG
T4P315BH
T7P630H2

SPARE PARTS FC 300 SERIES

/Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
DrivePro category Suitcase spare part
Spare Part
Phase (T) Three phase
Phase+Mains+Power+RFI T5P315BP
T7P400BL
T5P315BN
T7P400BN
T5P315BL
T5P315BM
T5P315BJ
T5P315BK
T5P355BN
T5P355BP
T7P500BN
T7P500BL
T7P500BJ
T5P355BF
T5P355BG
T5P355BH
T7P355B2
T7P560B2
T7P500BG
T5P355BJ
T5P355BK
T7P500BE
T5P355BL
T5P355BM
T5P315BH
T5P315BF
T7P400BE
T5P315BG
T7P400BG
T5P315BE
T5P355BE
T7P400BJ
T5P250H4
T7P400H2
T5P250H2
T7P355BJ
T5P355B2
T5P315B4
T7P500H2
T7P355BE
T5P355B4
T5P315B2
T7P355BG
T5P400B2
T5P400B4
T7P355BL
T7P355BN
T5P250BN
T5P250BL
T5P250BM
T5P250BP
T5P250BF
T5P400BJ
T5P250BG
T5P400BK
T5P400BL
T5P250BE
T5P400BE
T5P250BJ
T5P400BF
T5P250BK
T7P560H2
T5P400BG
T5P250BH
T5P400BH
T5P400BM
T7P355H2
T5P400BN
T5P400BP
T5P250B2
T7P560BE
T7P560BG
T7P500B2
T7P400B2
T5P250N2
T7P560BJ
T7P560BL
T5P250N4
T7P560BN
T5P250B4

SPARE PARTS FC 103 SERIES

/Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(E) Disconnect+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase (T) Three phase
Phase+Mains+Power+RFI T7P450B2
T4P355B2
T4P315H2
T4P450BE
T4P450BF
T4P315H4
T4P450BG
T7P630BG
T4P450BH
T7P630BE
T4P355B4
T4P315B2
T4P315B4
T7P560H2
T7P560B2
T7P500BG
T4P400BG
T7P500BE
T4P400BF
T4P400BH
T4P400BE
T4P315N2
T4P315N4
T7P450H2
T7P560BE
T7P560BG
T7P500B2
T4P400B2
T4P400B4
T7P500H2
T4P450B2
T4P450B4
T4P355BE
T7P450BG
T4P355BF
T7P450BE
T7P630B2
T4P355BG
T4P315BE
T4P355BH
T4P315BF
T4P315BG
T4P315BH
T7P630H2

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Hardware Configuration (DE) Ext. w. brake and fuse/di
(PB) St. w. 24V s.,fuse,dis&br
(PD) St. w.24V s.,fuse,dis
(DX) Ext.without brake, w. fus
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T7402
T7602
T7502
Power rating (352) 352
(402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Hardware Configuration (DX) Ext.without brake, w. fus
(PD) St. w.24V s.,fuse,dis
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6652
T6502
T4402
T6602
Power rating (652) 652
(402) 402
(502) 502
(602) 602
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Hardware Configuration (DX) Ext.without brake, w. fus
(PD) St. w.24V s.,fuse,dis
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4452
T7652
T7602
T7502
Power rating (452) 452
(652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality