Fuse ultra fast 900AMP 700V

176F8592

Fuse ultra fast 900AMP 700V

Product details

Gross weight 0.821 kg
Net weight 0.7 kg
Volume 2.256 dm3
EAN 5710107595044

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P560B2
T7P800BE
T7P900BG
T7P560H2
T4P710B4
T4P630BH
T4P630BG
T7P710BG
T4P355N2
T7P710BE
T7P800BG
T7P900BE
T4P355N4
T4P500B4
T4P630BF
T4P355H4
T4P630BE
T4P500B2
T4P710B2
T4P355H2
T4P560B4
T4P500BH
T4P710BE
T4P500BG
T4P500BF
T7P710B2
T4P710BF
T4P450N2
T4P500BE
T4P710BG
T4P710BH
T4P450N4
T4P630B2
T4P450H2
T7P900B2
T4P560BG
T4P450H4
T4P560BH
T4P560BE
T4P400H4
T4P560BF
T4P630B4
T7P800B2
T4P400H2
T4P400N2
T4P400N4
T7P630H2
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P355) 355 KW / 500 HP
(P560) 560 KW / 750 HP
(P450) 450 KW / 600 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP

SPARE PARTS FC 200 SERIES

Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P560B2
T7P800BE
T7P900BG
T7P560H2
T4P710B4
T4P630BH
T4P630BG
T4P355N2
T7P710BG
T7P710BE
T7P800BG
T7P900BE
T4P355N4
T4P630BF
T4P500B4
T4P355H4
T4P630BE
T4P710B2
T4P500B2
T4P355H2
T4P560B4
T4P500BH
T4P710BE
T4P500BG
T7P710B2
T4P710BF
T4P500BF
T4P450N2
T4P710BG
T4P500BE
T4P710BH
T4P450N4
T4P630B2
T4P450H2
T7P900B2
T4P560BG
T4P450H4
T4P560BH
T4P560BE
T4P400H4
T4P560BF
T4P630B4
T4P400H2
T7P800B2
T4P400N2
T4P400N4
T7P630H2
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P355) 355 KW / 500 HP
(P560) 560 KW / 750 HP
(P450) 450 KW / 600 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P630BJ
T7P630BG
T7P630BE
T5P560BF
T5P560BG
T5P560BH
T5P450B4
T5P450B2
T5P560BE
T5P560BN
T5P560BP
T5P560BJ
T7P630BN
T5P560BK
T5P560BL
T7P630BL
T5P560BM
T5P450BH
T5P450BF
T5P450BG
T5P500B2
T5P450BE
T5P450BP
T5P500B4
T5P450BN
T5P450BL
T7P500H2
T5P450BM
T5P400N2
T5P450BJ
T5P450BK
T5P400N4
T5P355N2
T5P355N4
T7P800B2
T5P315N4
T7P630B2
T5P315N2
T5P500BN
T5P500BL
T5P500BM
T5P500BP
T5P630BE
T7P800BE
T5P630BG
T7P710BL
T5P630BF
T7P710BJ
T5P630BH
T5P630BK
T5P630BJ
T7P560H2
T5P630BM
T7P710BN
T5P630BL
T5P630BN
T5P630BP
T7P710BG
T7P710BE
T5P500BF
T7P800BG
T5P500BG
T5P500BE
T7P800BJ
T5P500BJ
T5P500BK
T7P800BL
T5P500BH
T7P800BN
T5P315H4
T7P710B2
T5P560B2
T5P315H2
T5P560B4
T5P355H4
T5P400H2
T5P630B2
T5P400H4
T5P355H2
T5P630B4
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P710) 710 KW / 1000 HP
(P355) 355 KW / 500 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP
(P800) 800 KW / 1200 HP

SPARE PARTS AAF SERIES

Current Rating (A250) 250Amp correction
(A400) 400Amp correction
(A310) 310Amp correction
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P560B2
T7P800BE
T7P900BG
T7P560H2
T4P710B4
T4P630BH
T4P630BG
T7P710BG
T4P355N2
T7P710BE
T7P800BG
T7P900BE
T4P355N4
T4P630BF
T4P500B4
T4P630BE
T4P355H4
T4P710B2
T4P500B2
T4P560B4
T4P355H2
T4P500BH
T4P710BE
T4P500BG
T7P710B2
T4P710BF
T4P500BF
T4P710BG
T4P500BE
T4P450N2
T4P710BH
T4P450N4
T4P630B2
T4P450H2
T7P900B2
T4P560BG
T4P560BH
T4P450H4
T4P560BE
T4P560BF
T4P400H4
T4P630B4
T7P800B2
T4P400H2
T4P400N2
T4P400N4
T7P630H2
Power Rating 500 KW / 650 HP
400 KW / 550 HP
710 KW / 1000 HP
630 KW / 900 HP
355 KW / 500 HP
450 KW / 600 HP
560 KW / 750 HP
900 KW / 1250 HP
800 KW / 1200 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5452
T5552
T7602
T5502
Power rating (452) 452
(552) 552
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Coating (C1) With coating
Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T6652
T4552
T4502
Power rating (552) 552
(652) 652
(502) 502
(602) 602
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T7652
T4652
T4502
Power rating (652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality