Product details

Gross weight 0.503 kg
Net weight 0.45 kg
Volume 2.223 dm3
EAN 5710107595051

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P315H2
T4P355B2
T4P450BE
T4P450BF
T4P315H4
T4P450BG
T4P450BH
T4P315B2
T4P355B4
T4P315B4
T4P400BG
T4P400BF
T4P400BH
T4P400BE
T4P315N2
T4P315N4
T7P450H2
T4P400B2
T4P400B4
T7P500H2
T4P450B2
T4P450B4
T4P355BE
T4P355BF
T4P315BE
T4P355BG
T4P315BF
T4P355BH
T4P315BG
T4P315BH
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P560) 560 KW / 750 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P355B2
T4P315H2
T4P450BE
T4P450BF
T4P315H4
T4P450BG
T4P450BH
T4P355B4
T4P315B2
T4P315B4
T4P400BG
T4P400BF
T4P400BH
T4P400BE
T4P315N2
T4P315N4
T7P450H2
T4P400B2
T4P400B4
T7P500H2
T4P450B2
T4P450B4
T4P355BE
T4P355BF
T4P355BG
T4P315BE
T4P355BH
T4P315BF
T4P315BG
T4P315BH
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T5P315BP
T5P315BN
T5P315BL
T5P315BM
T5P315BJ
T5P315BK
T5P355BN
T5P355BP
T5P355BF
T5P355BG
T5P355BH
T5P355BJ
T5P355BK
T5P355BL
T5P355BM
T5P315BH
T5P315BF
T5P315BG
T5P315BE
T5P355BE
T5P250H4
T7P400H2
T5P250H2
T5P355B2
T5P315B4
T5P355B4
T5P315B2
T5P400B2
T5P400B4
T5P250BN
T5P250BL
T5P250BM
T5P250BP
T5P250BF
T5P250BG
T5P400BJ
T5P400BK
T5P250BE
T5P400BL
T5P400BE
T5P250BJ
T5P400BF
T5P250BK
T5P400BG
T5P250BH
T5P400BH
T5P400BM
T7P355H2
T5P400BN
T5P400BP
T5P250B2
T5P250N2
T5P250N4
T5P250B4
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P250) 250 KW / 350 HP

SPARE PARTS AAF SERIES

Current Rating (A250) 250Amp correction
(A310) 310Amp correction
Frame Size (E1) E1-Frane
Mains Option (3) Mains Disconnect + fuse
(7) Fuse
Mains Voltage (4) 380-480 VAC
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P315H2
T4P355B2
T4P450BE
T4P450BF
T4P315H4
T4P450BG
T4P450BH
T4P315B2
T4P355B4
T4P315B4
T4P400BG
T4P400BF
T4P400BH
T4P400BE
T4P315N2
T4P315N4
T7P450H2
T4P400B2
T4P400B4
T7P500H2
T4P450B2
T4P450B4
T4P355BE
T4P355BF
T4P315BE
T4P355BG
T4P315BF
T4P355BH
T4P315BG
T4P315BH
Power Rating 500 KW / 650 HP
315 KW / 450 HP
450 KW / 600 HP
560 KW / 750 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T7402
T7502
Power rating (352) 352
(402) 402
(502) 502
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Coating (C1) With coating
Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6502
T4402
T6602
Power rating (402) 402
(502) 502
(602) 602
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4452
T7602
T7502
Power rating (452) 452
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality