Iinsul IGBT input busbar assy E1 frame

176F8590

E-Frame Size Drives: The IGBT busbar Insulator for the old bus structure
is used on units built through week 5 of 2015. 176F3710 kit must be
ordered in order to change DC bus structure over to the new design on
units made week 6 2015 or later. They will be available until stock is
sold off.

Product details

Gross weight 0.15 kg
Net weight 0.15 kg
Volume 4.542 dm3
EAN 5710107595068

Mechanics

Mechanics Insulation foil

SPARE PARTS FC 100 SERIES

Frame Size E7
E9
F18
E1
E2

SPARE PARTS FC 200 SERIES

Frame Size E7
E9
E1
F18
E2

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size E7
E9
F3D
F4D
F1D
F2D
F18
E1
E2

SPARE PARTS AAF SERIES

Frame Size (E1) E1-Frane
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

Frame Size E7
E9
F18
E1
E2

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T5452
T5552
T7402
T7602
T7502
T5502
Power rating (352) 352
(452) 452
(552) 552
(402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T6652
T4552
T6502
T4402
T4502
T6602
Power rating (552) 552
(652) 652
(402) 402
(502) 502
(602) 602
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T7652
T4452
T4652
T7602
T7502
T4502
Power rating (452) 452
(652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality