Product details

Gross weight 0.262 kg
Net weight 0.2 kg
Volume 4.75 dm3
EAN 5710107595136

Electro Mechanics

Electro Mechanics Power cable

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(N) E stop(incl Pliz)+ Brake
Frame Size F10
F12
F11
F13
F1
E1
F18
F2
E2
F17
F3
F4
E7
F8
F9
E9

SPARE PARTS FC 200 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(N) E stop(incl Pliz)+ Brake
Frame Size F10
F12
F11
F13
F1
E1
F18
F2
E2
F17
F3
F4
E7
F8
F9
E9

SPARE PARTS FC 300 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(N) E stop(incl Pliz)+ Brake
DrivePro category Suitcase spare part
Spare Part
Frame Size F10
F12
F11
F14
F13
F1
E1
F18
F2
E2
F17
F3
F4
E7
F8
F9
E9

SPARE PARTS FC 103 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
(N) E stop(incl Pliz)+ Brake
Frame Size F10
F12
F11
F13
F1
F2
F18
E1
F3
F17
E2
F4
F8
E7
F9
E9

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Hardware Configuration (DE) Ext. w. brake and fuse/di
(PB) St. w. 24V s.,fuse,dis&br
(EB) Ext. with brake
(SB) Standard with brake
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T5452
T5552
T7402
T7602
T7502
T5502
Power rating (352) 352
(452) 452
(552) 552
(402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality