Product details

Gross weight 0.125 kg
Net weight 0.125 kg
Volume 2.319 dm3
EAN 5710107595143

Electro Mechanics

Electro Mechanics Power cable

SPARE PARTS FC 100 SERIES

Frame Size F10
F12
F11
F13
F1
E1
F18
F2
E2
F17
F3
F4
E7
F8
F9
E9

SPARE PARTS FC 200 SERIES

Frame Size F10
F12
F11
F13
F1
E1
F2
F18
E2
F3
F17
F4
E7
F8
F9
E9

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F10
F12
F11
F14
F13
F1
E1
F2
F18
F3
F17
E2
F4
F8
E7
F9
E9

SPARE PARTS FC 103 SERIES

Frame Size F10
F12
F11
F13
F1
F2
F18
E1
F3
F17
E2
F4
F8
E7
F9
E9

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T5452
T5552
T7402
T7602
T7502
T5502
Power rating (352) 352
(452) 452
(552) 552
(402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T6652
T4552
T6502
T4402
T4502
T6602
Power rating (552) 552
(652) 652
(402) 402
(502) 502
(602) 602
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T4452
T7652
T4652
T7602
T7502
T4502
Power rating (452) 452
(652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality