Product details

Gross weight 0.239 kg
Net weight 0.2 kg
Volume 2.287 dm3
EAN 5710107595167

Electro Mechanics

Electro Mechanics Control cable

SPARE PARTS FC 100 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter LHD - AAF006 filter + A1 RFI
(L4) LHD + Class A1 RFI
(H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter LHD - AAF006 filter + A1 RFI
(L4) LHD + Class A1 RFI
(H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size E7
E9
E1
E2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
RFI Filter LHD - AAF006 filter + A1 RFI
(L4) LHD + Class A1 RFI
(H4) RFI class A1 (C2)

SPARE PARTS FC 103 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter LHD - AAF006 filter + A1 RFI
(L4) LHD + Class A1 RFI
(H4) RFI filter Class A1

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T5452
T5552
T7402
T7602
T7502
T5502
Power rating (352) 352
(452) 452
(552) 552
(402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T6652
T4552
T6502
T4402
T4502
T6602
Power rating (552) 552
(652) 652
(402) 402
(502) 502
(602) 602
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T4452
T7652
T4652
T7602
T7502
T4502
Power rating (452) 452
(652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality