Product details

Gross weight 13.6 kg
Net weight 10 kg
Volume 81 l
EAN 5710107595174

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

Phase (T) Three phase
Phase+Mains+Power+RFI T4P450N2
T4P450N4
T4P450L2
T4P450L4
T4P450H2
T4P450H4
T7P560H2
T4P400H4
T4P400L4
T4P400H2
T4P400N2
T4P355N2
T4P400N4
T4P400L2
T4P355L4
T4P315N2
T4P355N4
T4P355L2
T4P315N4
T4P355H4
T7P630H2
T4P355H2

SPARE PARTS FC 200 SERIES

Phase (T) Three phase
Phase+Mains+Power+RFI T4P450N2
T4P450L2
T4P450N4
T4P450L4
T4P450H2
T4P450H4
T4P400H4
T7P560H2
T4P400L4
T4P400H2
T4P355N2
T4P400N2
T4P400L2
T4P400N4
T4P355L4
T4P355N4
T4P355L2
T4P315N2
T4P355H4
T4P315N4
T7P630H2
T4P355H2

SPARE PARTS FC 300 SERIES

Phase (T) Three phase
Phase+Mains+Power+RFI T5P315H4
T5P315H2
T5P315L4
T5P250N2
T5P355H4
T5P400L4
T5P400H2
T7P500H2
T7P560H2
T5P400N2
T5P250N4
T5P400N4
T5P400L2
T5P355N2
T5P355N4
T5P355L2
T5P355L4
T5P400H4
T5P355H2
T5P315L2
T5P315N4
T5P315N2

SPARE PARTS AAF SERIES

Current Rating (A250) 250Amp correction
(A400) 400Amp correction
(A310) 310Amp correction
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

Phase (T) Three phase
Phase+Mains+Power+RFI T4P450N2
T4P450N4
T4P450L2
T4P450L4
T4P450H2
T4P450H4
T4P400H4
T7P560H2
T4P400L4
T4P400H2
T4P355N2
T4P400N2
T4P400L2
T4P400N4
T4P355L4
T4P315N2
T4P355L2
T4P355N4
T4P315N4
T4P355H4
T7P630H2
T4P355H2

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5452
T5552
T7602
T7502
T5502
Power rating (452) 452
(552) 552
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T6652
T4552
T4502
T6602
Power rating (552) 552
(652) 652
(502) 502
(602) 602
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T7652
T4652
T7602
T4502
Power rating (652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality