Product details

Gross weight 7.95 kg
Net weight 7.25 kg
Volume 0.703 hl
EAN 5710107595181

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315
RFI Filter (HX) No RFI filter
LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI
(L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.

SPARE PARTS FC 200 SERIES

Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315
RFI Filter (HX) No RFI filter
LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI
(L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.

SPARE PARTS FC 300 SERIES

Phase (T) Three phase
Phase+Mains+Power T7P400
T7P355
T5P250
RFI Filter RFI Filter
LHD - AAF006 filter + A2 RFI
(L2) LHD + Class A2 RFI
LHD - AAF006 filter + A1 RFI
(L4) LHD + Class A1 RFI
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)
(H4) RFI class A1 (C2)
(H5)Marine,ruggedis RFI A2(C3)
(H6) RFI filter for Maritime

SPARE PARTS FC 103 SERIES

Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315
RFI Filter (HX) No RFI filter
LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI
(L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Display (DL) Local Control Panel (LCP)
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T7402
Power rating (352) 352
(402) 402
RFI Filter (R0) Without filter (No EMC)
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Coating (C1) With coating
Dedicated Application (H) HVAC
Display (DL) Local Control Panel (LCP)
DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6502
T4402
Power rating (402) 402
(502) 502
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4452
T7502
Power rating (452) 452
(502) 502
RFI Filter (R0) Without filter (No EMC)
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality