Product details

Gross weight 0.135 kg
Net weight 0.135 kg
Volume 2.35 dm3
EAN 5710107595235

Electro Mechanics

Electro Mechanics Power cable

SPARE PARTS FC 100 SERIES

Frame Size E2

SPARE PARTS FC 200 SERIES

Frame Size E2

SPARE PARTS FC 300 SERIES

Frame Size E2
Phase+Mains+Power T7P560
T5P400
T5P355
T7P500
T5P315

SPARE PARTS FC 103 SERIES

Frame Size E2

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Class (00) IP00
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5452
T5552
T7602
T7502
T5502
Power rating (452) 452
(552) 552
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Class (00) IP00
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T6652
T4552
T6602
T4502
Phase+Mains+Power+Encl T4602C00
T6602C00
T6652C00
T4552C00
T4502C00
Power rating (552) 552
(652) 652
(502) 502
(602) 602
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
DrivePro category Spare Part
Enclosure Class (00) IP00
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T7652
T4652
T7602
T4502
Power rating (652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality