Product details

Gross weight 0.165 kg
Net weight 0.165 kg
Volume 4.694 dm3
EAN 5710107595259

Electro Mechanics

Electro Mechanics Power cable

SPARE PARTS FC 100 SERIES

Enclosure (C00) SS BackChnl IP00/Chs
(E00) IP00 / Chassis
(C0D) SS Back Chnl IP00/Chs D3
(E0D) IP00 / Chassis D3 Frame
Frame Size E2
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

Enclosure (C00) SS BackChnl IP00/Chs
(E00) IP00 / Chassis
Frame Size E2
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 300 SERIES

Enclosure (C00) SS BackChnl IP00/Chs
(E00) IP00 / Chassis
Frame Size E2
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P400
T7P355
T5P250
Power Rating (P400) 400 KW / 550 HP
(P355) 355 KW / 500 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 103 SERIES

Enclosure (C00) SS BackChnl IP00/Chs
(E00) IP00 / Chassis
(C0D) SS Back Chnl IP00/Chs D3
(E0D) IP00 / Chassis D3 Frame
Frame Size E2
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315
Power Rating 500 KW / 650 HP
315 KW / 450 HP
450 KW / 600 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Class (00) IP00
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T7402
Power rating (352) 352
(402) 402
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

DrivePro category Spare Part
Enclosure Class (00) IP00
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7502
T4402
Power rating (402) 402
(502) 502
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Class (00) IP00
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4452
T7502
Power rating (452) 452
(502) 502
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality