DC link coil 62 uh
176F8564
F-Frame Sizes: Used on units built before week 19 of 2013.
E-Frame Sizes: Used on units built before week 49 of 2014.
F-Frame Sizes: Used on units built before week 19 of 2013.
E-Frame Sizes: Used on units built before week 49 of 2014.
Gross weight | 36.6 kg |
Net weight | 34.5 kg |
Volume | 0 l |
EAN | 5710107595327 |
Gross weight | 36.6 kg |
Net weight | 34.5 kg |
Volume | 0 l |
EAN | 5710107595327 |
Electro Mechanics | Inductor/coil bus |
Electro Mechanics | Inductor/coil bus |
Frame Size |
E7 E9 F1 E1 F18 F2 E2 F3 F4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(P500) 500 KW / 650 HP (P315) 315 KW / 450 HP (P560) 560 KW / 750 HP (P800) 800 KW / 1200 HP |
Frame Size |
E7 E9 F1 E1 F18 F2 E2 F3 F4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(P500) 500 KW / 650 HP (P315) 315 KW / 450 HP (P560) 560 KW / 750 HP (P800) 800 KW / 1200 HP |
Frame Size |
E7 E9 F1 E1 F18 F2 E2 F3 F4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(P500) 500 KW / 650 HP (P315) 315 KW / 450 HP (P560) 560 KW / 750 HP (P800) 800 KW / 1200 HP |
Frame Size |
E7 E9 F1 E1 F18 F2 E2 F3 F4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(P500) 500 KW / 650 HP (P315) 315 KW / 450 HP (P560) 560 KW / 750 HP (P800) 800 KW / 1200 HP |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
E7 E9 F1 E1 F18 F2 E2 F3 F4 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating |
(P500) 500 KW / 650 HP (P710) 710 KW / 1000 HP (P250) 250 KW / 350 HP (P450) 450 KW / 600 HP |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
E7 E9 F1 E1 F18 F2 E2 F3 F4 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating |
(P500) 500 KW / 650 HP (P710) 710 KW / 1000 HP (P250) 250 KW / 350 HP (P450) 450 KW / 600 HP |
Frame Size |
E7 E9 F1 F2 F18 E1 F3 E2 F4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
500 KW / 650 HP 315 KW / 450 HP 560 KW / 750 HP 800 KW / 1200 HP |
Frame Size |
E7 E9 F1 F2 F18 E1 F3 E2 F4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
500 KW / 650 HP 315 KW / 450 HP 560 KW / 750 HP 800 KW / 1200 HP |
Coating | (C1) With coating |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (5) 380-500/460-500V AC |
Phase | (T) Three Phases |
Power rating | (352) 352 |
VLT Series | (5) VLT® 5000 Series |
Coating | (C1) With coating |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (5) 380-500/460-500V AC |
Phase | (T) Three Phases |
Power rating | (352) 352 |
VLT Series | (5) VLT® 5000 Series |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Power rating | (402) 402 |
VLT Series | (6) VLT® 6000 Series |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Power rating | (402) 402 |
VLT Series | (6) VLT® 6000 Series |
Mains Voltage U(in) | (5) 380-500/460-500V AC |
Phase | (T) Three Phases |
Power rating | (452) 452 |
VLT Series | (8) VLT® 8000 Series |
Mains Voltage U(in) | (5) 380-500/460-500V AC |
Phase | (T) Three Phases |
Power rating | (452) 452 |
VLT Series | (8) VLT® 8000 Series |