Product details

Gross weight 0.65 kg
Net weight 0.45 kg
Volume 1.755 l
EAN 5710107595334

Electro Mechanics

Electro Mechanics Sensors current

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P500L2
T4P500L4
T4P710B4
T4P355N2
T4P355N4
T4P710B2
T4P710BE
T4P710BF
T7P1M4BG
T4P710BG
T4P710BH
T4P450H2
T4P450H4
T4P400H4
T4P630N4
T4P400H2
T4P630N2
T7P1M4BE
T4P500N4
T4P500N2
T4P450BE
T4P450BF
T4P450BG
T4P450BH
T4P560L4
T4P560L2
T4P710H2
T4P630HH
T4P630HG
T4P710H4
T4P630HF
T4P630HE
T4P355H4
T4P355H2
T7P900H2
T4P400B2
T4P710HE
T4P400B4
T4P710HF
T4P710HG
T7P900H4
T4P710HH
T4P1M0H2
T4P450B2
T4P1M0H4
T4P450B4
T4P630H4
T4P630H2
T4P355B2
T4P1M0HE
T4P710N2
T4P1M0HF
T4P1M0HG
T7P1M4H4
T4P710N4
T4P1M0HH
T7P630BG
T7P1M4H2
T7P630BE
T4P355B4
T4P560N4
T4P560N2
T4P630BH
T4P630BG
T4P400BG
T4P400BF
T4P400BH
T7P900HH
T4P400BE
T7P900HF
T4P630BF
T7P900HG
T4P630BE
T7P900HE
T4P450L2
T4P450L4
T4P630B2
T7P900B2
T4P630B4
T4P400L4
T4P1M0B2
T4P355BE
T4P355BF
T4P1M0B4
T4P400L2
T7P630B2
T4P355BG
T4P355BH
T4P710L2
T4P710L4
T7P900BG
T4P1M0BE
T7P1M4B2
T4P1M0BF
T4P1M0BG
T4P1M0BH
T7P900BE
T4P355L4
T4P355L2
T4P450N2
T4P450N4
T4P630L4
T4P630L2
T4P400N2
T4P400N4
T7P1M4HH
T7P1M4HG
T7P1M4HF
T7P1M4HE
T7P630H4
T7P630H2

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P500L2
T4P500L4
T4P710B4
T4P355N2
T4P355N4
T4P710B2
T4P710BE
T4P710BF
T4P710BG
T7P1M4BG
T4P710BH
T4P450H2
T4P450H4
T4P400H4
T4P630N4
T4P400H2
T4P630N2
T7P1M4BE
T4P500N4
T4P500N2
T4P450BE
T4P450BF
T4P450BG
T4P450BH
T4P560L4
T4P560L2
T4P630HH
T4P710H2
T4P630HG
T4P630HF
T4P710H4
T4P630HE
T4P355H4
T4P355H2
T7P900H2
T4P400B2
T4P400B4
T4P710HE
T4P710HF
T4P710HG
T4P710HH
T7P900H4
T4P1M0H2
T4P450B2
T4P1M0H4
T4P450B4
T4P630H4
T4P630H2
T4P355B2
T4P1M0HE
T4P710N2
T4P1M0HF
T4P1M0HG
T4P1M0HH
T4P710N4
T7P1M4H4
T7P630BG
T7P1M4H2
T4P355B4
T7P630BE
T4P560N4
T4P560N2
T4P630BH
T4P630BG
T4P400BG
T4P400BF
T4P400BH
T4P400BE
T7P900HH
T4P630BF
T7P900HF
T4P630BE
T7P900HG
T7P900HE
T4P450L2
T4P450L4
T4P630B2
T7P900B2
T4P630B4
T4P400L4
T4P355BE
T4P1M0B2
T4P355BF
T4P1M0B4
T4P400L2
T7P630B2
T4P355BG
T4P355BH
T4P710L2
T4P710L4
T7P900BG
T4P1M0BE
T7P1M4B2
T4P1M0BF
T4P1M0BG
T4P1M0BH
T4P355L4
T7P900BE
T4P355L2
T4P450N2
T4P450N4
T4P630L4
T4P630L2
T4P400N2
T4P400N4
T7P1M4HH
T7P1M4HG
T7P1M4HF
T7P1M4HE
T7P630H4
T7P630H2

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P800HE
T7P1M2H2
T5P450N4
T7P800HF
T7P800HG
T5P450N2
T7P800HH
T7P800HJ
T7P800HK
T7P1M2H4
T7P800HL
T5P355BN
T5P355BP
T5P355BF
T5P355BG
T5P355BH
T7P560B2
T5P355BJ
T5P355BK
T5P355BL
T5P355BM
T7P800HM
T7P800HN
T7P800HP
T5P355BE
T5P560HE
T5P560HF
T5P630L2
T5P560HG
T5P355B2
T5P630L4
T5P355B4
T7P800B2
T5P560H4
T5P560H2
T7P800BE
T5P800H4
T7P1M2B2
T7P560H2
T7P560H4
T5P800H2
T5P560HL
T5P560HM
T5P560HN
T5P560HH
T5P560HJ
T5P560HK
T7P800BG
T7P800BJ
T5P560HP
T7P800BL
T7P800BN
T7P1M2HP
T5P560B2
T5P560B4
T5P355H4
T5P630N2
T5P630N4
T5P400H2
T7P1M2HF
T7P1M2HE
T5P400H4
T5P355H2
T7P1M2HJ
T7P1M2HH
T7P1M2HG
T7P1M2HN
T5P500L4
T7P1M2HM
T7P1M2HL
T5P500L2
T7P1M2HK
T5P630HE
T5P315BP
T5P630HG
T5P315BN
T5P630HF
T5P315BL
T5P800B2
T5P630HH
T5P315BM
T5P630HK
T5P315BJ
T5P800B4
T5P630HJ
T5P315BK
T5P630HM
T5P630HL
T5P630HN
T5P630HP
T5P560BF
T7P710DE
T5P560BG
T5P560BH
T7P710DG
T5P560BE
T5P315BH
T5P560BN
T5P315BF
T5P560BP
T5P315BG
T5P560BJ
T5P315BE
T5P560BK
T5P560BL
T5P560BM
T7P1M2BL
T7P1M2BJ
T7P1M2BN
T7P710D2
T5P315B4
T5P800HP
T5P315B2
T5P630H2
T5P800HK
T5P800HL
T5P630H4
T5P400B2
T5P800HM
T5P560L2
T5P800HN
T5P400B4
T5P800HG
T5P800HH
T5P800HJ
T5P500N2
T5P800HE
T5P800HF
T5P560L4
T7P1M2BG
T5P500N4
T7P1M2BE
T5P450L2
T5P630BE
T5P630BG
T5P630BF
T5P400BJ
T5P400BK
T5P630BH
T5P400BL
T5P630BK
T5P400BE
T5P630BJ
T5P400BF
T5P630BM
T5P450L4
T5P400BG
T5P630BL
T5P400BH
T5P630BN
T5P630BP
T5P400BM
T5P400BN
T5P400BP
T5P315H4
T7P560BE
T5P315H2
T7P560BG
T5P800BM
T5P800BN
T5P800BP
T7P560BJ
T5P800BJ
T7P560BL
T5P800BK
T7P560BN
T5P800BL
T5P800BE
T5P560N2
T5P800BF
T5P800BG
T5P560N4
T5P800BH
T5P630B2
T5P630B4
T7P800H2
T7P800H4

SPARE PARTS AAF SERIES

Current Rating (A400) 400Amp correction
Frame Size (E1) E1-Frane
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P500L2
T4P500L4
T4P710B4
T4P355N2
T4P355N4
T4P710B2
T4P710BE
T4P710BF
T4P710BG
T7P1M4BG
T4P710BH
T4P450H2
T4P450H4
T4P400H4
T4P630N4
T4P400H2
T4P630N2
T7P1M4BE
T4P500N4
T4P450BE
T4P500N2
T4P450BF
T4P450BG
T4P450BH
T4P560L4
T4P560L2
T4P630HH
T4P710H2
T4P630HG
T4P630HF
T4P710H4
T4P630HE
T4P355H4
T4P355H2
T7P900H2
T4P400B2
T4P400B4
T4P710HE
T4P710HF
T4P710HG
T4P1M0H2
T4P710HH
T7P900H4
T4P450B2
T4P1M0H4
T4P450B4
T4P630H4
T4P630H2
T4P1M0HE
T4P355B2
T4P1M0HF
T4P710N2
T4P1M0HG
T4P1M0HH
T4P710N4
T7P1M4H4
T7P630BG
T7P1M4H2
T4P355B4
T7P630BE
T4P560N4
T4P560N2
T4P630BH
T4P630BG
T4P400BG
T4P400BF
T4P400BH
T4P400BE
T7P900HH
T4P630BF
T7P900HF
T4P630BE
T7P900HG
T7P900HE
T4P450L2
T4P450L4
T4P630B2
T7P900B2
T4P630B4
T4P400L4
T4P1M0B2
T4P355BE
T4P355BF
T4P1M0B4
T4P400L2
T7P630B2
T4P355BG
T4P355BH
T4P710L2
T4P710L4
T4P1M0BE
T7P900BG
T4P1M0BF
T7P1M4B2
T4P1M0BG
T4P1M0BH
T4P355L4
T7P900BE
T4P355L2
T4P450N2
T4P450N4
T4P630L4
T4P630L2
T4P400N2
T4P400N4
T7P1M4HH
T7P1M4HG
T7P1M4HF
T7P1M4HE
T7P630H4
T7P630H2

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5452
T5552
T7602
T5502
Power rating (452) 452
(552) 552
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Coating (C1) With coating
Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T6652
T4552
T4502
Power rating (552) 552
(652) 652
(502) 502
(602) 602
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T7652
T4652
T4502
Power rating (652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality