Rectifier bridge 608AMP 1600V E frame

176F8559

E-Frame Drives:

For use on drives produced after week 5, 2010 and before week 16, 2016.

A 176F2153 conversion kit is required on drives
produced before week 5, 2010, but cannot be used on drives produced
after week 16, 2016.

Before ordering this part please revisit PN 136 and PN 268 to make sure
the correct parts are selected

Product details

Gross weight 0.824 kg
Net weight 0.8 kg
Volume 2.35 dm3
EAN 5710107595372

Power Devices

Power devices Rectifier bridge

SPARE PARTS FC 100 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size E1
E2
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating 400 KW / 550 HP
315 KW / 450 HP
355 KW / 500 HP
450 KW / 600 HP

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (352) 352
(452) 452
(552) 552
(502) 502
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (552) 552
(402) 402
(502) 502
(602) 602
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (452) 452
(652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality