Product details

Gross weight 0.05 kg
Net weight 0.05 kg
Volume 1.062 dm3
EAN 5710107595426

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Frame Size F10
F12
F11
F13
F1
F2
F18
E1
F3
E2
F4
F8
E7
F9
E9
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P560) 560 KW / 750 HP
(P800) 800 KW / 1200 HP

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P560) 560 KW / 750 HP
(P800) 800 KW / 1200 HP

SPARE PARTS FC 300 SERIES

Frame Size F10
F12
F11
F13
F1
E1
F18
F2
E2
F3
F4
E7
F8
F9
E9
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P250) 250 KW / 350 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 103 SERIES

Frame Size F10
F12
F11
F13
F1
E1
F2
F18
F3
E2
F4
F8
E7
F9
E9
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 500 KW / 650 HP
315 KW / 450 HP
560 KW / 750 HP
800 KW / 1200 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Display (DL) Local Control Panel (LCP)
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
Power rating (352) 352
VLT Series (5) VLT® 5000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality