Product details

Gross weight 0.516 kg
Net weight 0.49 kg
Volume 2.35 dm3
EAN 5710107595525

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Frame Size D4
D2
Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D2
Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 400 KW / 550 HP
315 KW / 450 HP
200 KW / 300 HP
250 KW / 350 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (352) 352
(202) 202
(302) 302
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (352) 352
(222) 222
(402) 402
(272) 272
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (352) 352
(302) 302
(402) 402
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality