Product details

Gross weight 0.379 kg
Net weight 0.35 kg
Volume 2.304 dm3
EAN 5710107595532

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Frame Size D1
D3
Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Frame Size D1
D3
Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

Frame Size F2D
D1
D3
Phase+Mains+Power+RFI T7P75KH4
T7P710DE
T7P37KH2
T7P37KH4
T7P45KH2
T7P75KH2
T7P710DG
T7P55KH2
T7P45KH4
T7P55KH4
T7P710D2

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D1
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 90 KW / 125 HP
75 KW / 100 HP
55 KW / 75 HP
45 KW / 60 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (072) 072
(062) 062
(052) 052
(042) 042
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Coating (C1) With coating
Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (102) 102
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (102) 102
(072) 072
(062) 062
(052) 052
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality