Product details

Gross weight 26.35 kg
Net weight 26 kg
Volume 26.557 dm3
EAN 5710107595549

Electro Mechanics

Electro Mechanics Inductor/coil bus

SPARE PARTS FC 100 SERIES

Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 300 SERIES

Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P200) 200 KW / 300 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 103 SERIES

Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 200 KW / 300 HP
250 KW / 350 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
DrivePro category Suitcase spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (202) 202
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (222) 222
(272) 272
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (302) 302
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality