Product details

Gross weight 19.85 kg
Net weight 19 kg
Volume 0.244 hl
EAN 5710107595556

Electro Mechanics

Electro Mechanics Inductor/coil bus

SPARE PARTS FC 100 SERIES

Frame Size D1
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

Frame Size D1
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P160) 160 KW / 250 HP

SPARE PARTS FC 300 SERIES

Frame Size D1
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P132) 132 KW / 200 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D1
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 160 KW / 250 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (152) 152
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Coating (C1) With coating
Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (172) 172
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (202) 202
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality