Fan transformer assy. 690V 400VA
176F8535
FC302P355T7, FC302P400T7, FC202P450T7, FC202P500T7, FC102P450T7,
FC102P500T7 six pulse units: Used on drives built before week 49 of
2014.
See 176F8471 for drives built on or after week 49, 2014.
FC302P355T7, FC302P400T7, FC202P450T7, FC202P500T7, FC102P450T7,
FC102P500T7 six pulse units: Used on drives built before week 49 of
2014.
See 176F8471 for drives built on or after week 49, 2014.
Gross weight | 3.7 kg |
Net weight | 3.7 kg |
Volume | 0 l |
EAN | 5710107595570 |
Gross weight | 3.7 kg |
Net weight | 3.7 kg |
Volume | 0 l |
EAN | 5710107595570 |
Electro Mechanics | Transformer fan supply |
Electro Mechanics | Transformer fan supply |
Frame Size |
D4 E1 D1 E2 D2 D3 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating |
(P500) 500 KW / 650 HP (P400) 400 KW / 550 HP (P90K) 90 KW / 125 HP (P315) 315 KW / 450 HP (P132) 132 KW / 200 HP (P110) 110 KW / 150 HP (P200) 200 KW / 300 HP (P250) 250 KW / 350 HP (P75K) 75 KW / 100 HP (P450) 450 KW / 600 HP (P160) 160 KW / 250 HP (P55K) 55 KW / 75 HP (P45K) 45 KW / 60 HP |
Frame Size |
D4 E1 D1 E2 D2 D3 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating |
(P500) 500 KW / 650 HP (P400) 400 KW / 550 HP (P90K) 90 KW / 125 HP (P315) 315 KW / 450 HP (P132) 132 KW / 200 HP (P110) 110 KW / 150 HP (P200) 200 KW / 300 HP (P250) 250 KW / 350 HP (P75K) 75 KW / 100 HP (P450) 450 KW / 600 HP (P160) 160 KW / 250 HP (P55K) 55 KW / 75 HP (P45K) 45 KW / 60 HP |
Frame Size |
D4 E1 D1 E2 D2 D3 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating |
(P500) 500 KW / 650 HP (P90K) 90 KW / 125 HP (P400) 400 KW / 550 HP (P315) 315 KW / 450 HP (P110) 110 KW / 150 HP (P132) 132 KW / 200 HP (P200) 200 KW / 300 HP (P75K) 75 KW / 100 HP (P250) 250 KW / 350 HP (P450) 450 KW / 600 HP (P55K) 55 KW / 75 HP (P160) 160 KW / 250 HP (P45K) 45 KW / 60 HP |
Frame Size |
D4 E1 D1 E2 D2 D3 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating |
(P500) 500 KW / 650 HP (P90K) 90 KW / 125 HP (P400) 400 KW / 550 HP (P315) 315 KW / 450 HP (P110) 110 KW / 150 HP (P132) 132 KW / 200 HP (P200) 200 KW / 300 HP (P75K) 75 KW / 100 HP (P250) 250 KW / 350 HP (P450) 450 KW / 600 HP (P55K) 55 KW / 75 HP (P160) 160 KW / 250 HP (P45K) 45 KW / 60 HP |
Frame Size |
D4 E1 E2 D1 D2 D3 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating |
(P400) 400 KW / 550 HP (P90K) 90 KW / 125 HP (P315) 315 KW / 450 HP (P132) 132 KW / 200 HP (P110) 110 KW / 150 HP (P355) 355 KW / 500 HP (P200) 200 KW / 300 HP (P37K) 37 KW / 50 HP (P250) 250 KW / 350 HP (P75K) 75 KW / 100 HP (P160) 160 KW / 250 HP (P55K) 55 KW / 75 HP (P45K) 45 KW / 60 HP |
Frame Size |
D4 E1 E2 D1 D2 D3 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating |
(P400) 400 KW / 550 HP (P90K) 90 KW / 125 HP (P315) 315 KW / 450 HP (P132) 132 KW / 200 HP (P110) 110 KW / 150 HP (P355) 355 KW / 500 HP (P200) 200 KW / 300 HP (P37K) 37 KW / 50 HP (P250) 250 KW / 350 HP (P75K) 75 KW / 100 HP (P160) 160 KW / 250 HP (P55K) 55 KW / 75 HP (P45K) 45 KW / 60 HP |
Frame Size |
D4 E1 D1 E2 D2 D3 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating |
500 KW / 650 HP 400 KW / 550 HP 90 KW / 125 HP 315 KW / 450 HP 132 KW / 200 HP 110 KW / 150 HP 200 KW / 300 HP 250 KW / 350 HP 75 KW / 100 HP 450 KW / 600 HP 160 KW / 250 HP 55 KW / 75 HP 45 KW / 60 HP |
Frame Size |
D4 E1 D1 E2 D2 D3 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating |
500 KW / 650 HP 400 KW / 550 HP 90 KW / 125 HP 315 KW / 450 HP 132 KW / 200 HP 110 KW / 150 HP 200 KW / 300 HP 250 KW / 350 HP 75 KW / 100 HP 450 KW / 600 HP 160 KW / 250 HP 55 KW / 75 HP 45 KW / 60 HP |
Coating | (C1) With coating |
Dedicated Application | (P) Process |
DrivePro category | Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (7) 525-690 V AC |
Phase | (T) Three Phases |
Power rating |
(352) 352 (122) 122 (102) 102 (202) 202 (302) 302 (402) 402 (072) 072 (062) 062 (052) 052 (152) 152 (042) 042 (252) 252 |
VLT Series | (5) VLT® 5000 Series |
Coating | (C1) With coating |
Dedicated Application | (P) Process |
DrivePro category | Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (7) 525-690 V AC |
Phase | (T) Three Phases |
Power rating |
(352) 352 (122) 122 (102) 102 (202) 202 (302) 302 (402) 402 (072) 072 (062) 062 (052) 052 (152) 152 (042) 042 (252) 252 |
VLT Series | (5) VLT® 5000 Series |
Dedicated Application | (H) HVAC |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (6) 525-600V AC |
Phase | (T) Three Phases |
Power rating |
(352) 352 (122) 122 (222) 222 (102) 102 (402) 402 (502) 502 (172) 172 (272) 272 (152) 152 |
RFI Filter | (R0) Without filter (No EMC) |
VLT Series | (6) VLT® 6000 Series |
Dedicated Application | (H) HVAC |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (6) 525-600V AC |
Phase | (T) Three Phases |
Power rating |
(352) 352 (122) 122 (222) 222 (102) 102 (402) 402 (502) 502 (172) 172 (272) 272 (152) 152 |
RFI Filter | (R0) Without filter (No EMC) |
VLT Series | (6) VLT® 6000 Series |
Coating | (C1) With coating |
Dedicated Application | (A) AQUA |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (7) 525-690 V AC |
Phase | (T) Three Phases |
Power rating |
(352) 352 (122) 122 (102) 102 (202) 202 (302) 302 (402) 402 (502) 502 (072) 072 (062) 062 (052) 052 (152) 152 (252) 252 |
VLT Series | (8) VLT® 8000 Series |
Coating | (C1) With coating |
Dedicated Application | (A) AQUA |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (7) 525-690 V AC |
Phase | (T) Three Phases |
Power rating |
(352) 352 (122) 122 (102) 102 (202) 202 (302) 302 (402) 402 (502) 502 (072) 072 (062) 062 (052) 052 (152) 152 (252) 252 |
VLT Series | (8) VLT® 8000 Series |