Capacitor IGBT snubber 1250V 1UF

176F8534

IGBT snubber cap, mounts on brake IGBT modules

Product details

Gross weight 0.15 kg
Net weight 0.05 kg
Volume 0.819 l
EAN 5710107595587

Capacitors

Capacitors Snubber

SPARE PARTS FC 100 SERIES

Frame Size F10
F12
F11
F13
F1
F2
E1
F3
E2
D1
F4
D2
D3
D4
F8
F9
D5H
D6H
D3H
D1H
E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size F10
F12
F11
F13
F1
F2
E1
F3
E2
D1
F4
D2
D3
D4
F8
F9
D5H
D6H
D3H
D1H
E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size E1
E2
F4D
D6H
F2D
F10
F12
F11
F14
F13
F1
F2
F3
D1
F4
D2
D3
D4
F8
F9
F3D
D5H
F1D
D3H
D1H
E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size F10
F12
F11
F13
F1
E1
F2
D1
E2
F3
D2
F4
D3
D4
F8
F9
D5H
D6H
D3H
D1H
E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 322 SERIES

DrivePro category Spare Part
Frame Size F10
F12
F11
F13
F1
F2
E1
F3
E2
D1
F4
D2
D3
D4
F8
F9
D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 799 A
658 A
736 A
Integrated brake chopper Yes
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (072) 072
(062) 062
(052) 052
(042) 042
(152) 152
(252) 252
(352) 352
(122) 122
(452) 452
(102) 102
(202) 202
(302) 302
(402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (352) 352
(122) 122
(222) 222
(652) 652
(102) 102
(402) 402
(502) 502
(602) 602
(172) 172
(272) 272
(152) 152
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (072) 072
(062) 062
(052) 052
(152) 152
(252) 252
(352) 352
(122) 122
(102) 102
(652) 652
(202) 202
(302) 302
(402) 402
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

SPAREPARTS for FC-321

/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality