Product details

Gross weight 8 kg
Net weight 7.75 kg
Volume 15.75 dm3
EAN 5710107595594

Capacitors

Capacitors DC bus, DC main bank

SPARE PARTS FC 100 SERIES

Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 300 SERIES

Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP
(P132) 132 KW / 200 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 103 SERIES

Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 400 KW / 550 HP
315 KW / 450 HP
160 KW / 250 HP

SPARE PARTS VLT 5000 SERIES

DrivePro category Suitcase spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (352) 352
(302) 302
(152) 152
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (352) 352
(402) 402
(172) 172
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (352) 352
(202) 202
(402) 402
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality