Product details

Gross weight 0.853 kg
Net weight 0.8 kg
Volume 2.256 dm3
EAN 5710107595624

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

Frame Size D4
D7H
DB2
D8H
DA4
DB4
D4H
D2H
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N355) 355 KW / 500 HP
(P400) 400 KW / 550 HP
(N630) 630 KW / 900 HP
(P315) 315 KW / 450 HP
(N400) 400 KW / 550 HP
(N450) 450 KW / 600 HP
(P250) 250 KW / 350 HP
(N250) 250 KW / 350 HP
(N710) 710 KW / 1000 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D7H
DB2
D8H
DA4
DB4
D4H
D2H
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N630) 630 KW / 900 HP
(P400) 400 KW / 550 HP
(N355) 355 KW / 500 HP
(N400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(N450) 450 KW / 600 HP
(P250) 250 KW / 350 HP
(N250) 250 KW / 350 HP
(N710) 710 KW / 1000 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size Db2
Da4
Db4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N630) 630 KW / 900 HP
(N355) 355 KW / 500 HP
(P315) 315 KW / 450 HP
(P232) 232 KW / 310 HP
(N232) 232 KW / 310 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2
RFI Hardware (P) P-type
(H) H-type

SPARE PARTS FC 103 SERIES

Frame Size D4
D7H
D8H
D4H
D2H
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
400 KW / 550 HP
315 KW / 450 HP
250 KW / 350 HP
(N250) 250 KW / 350 HP

SPARE PARTS FC 322 SERIES

Frame Size D4
D7H
D8H
D4H
D2H
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P250) 250 KW / 350 HP
(N250) 250 KW / 350 HP

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (352) 352
(302) 302
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (352) 352
(402) 402
(272) 272
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (352) 352
(302) 302
(402) 402
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality