Product details

Gross weight 0.283 kg
Net weight 0.25 kg
Volume 2.287 dm3
EAN 5710107595631

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D4
D5H
D6H
D3H
D1H
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(N90K) 90 KW / 125 HP
(P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(P200) 200 KW / 300 HP
(P75K) 75 KW / 100 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P160) 160 KW / 250 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D5H
D6H
D3H
D1H
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(N90K) 90 KW / 125 HP
(P132) 132 KW / 200 HP
(P110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(P200) 200 KW / 300 HP
(P75K) 75 KW / 100 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP
(P160) 160 KW / 250 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

Frame Size D4
D5H
D6H
D3H
D1H
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(N90K) 90 KW / 125 HP
(P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP
(P165) 165 KW / 220 HP
(N165) 165 KW / 220 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(N55K) 55 KW / 75 HP
(N75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P160) 160 KW / 250 HP
(P45K) 45 KW / 60 HP
RFI Hardware (H) H-type

SPARE PARTS FC 103 SERIES

Frame Size D4
D5H
D6H
D3H
D1H
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 90 KW / 125 HP
(N90K) 90 KW / 125 HP
110 KW / 150 HP
132 KW / 200 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
200 KW / 300 HP
75 KW / 100 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP
55 KW / 75 HP
160 KW / 250 HP
45 KW / 60 HP

SPARE PARTS FC 322 SERIES

Frame Size D4
D5H
D6H
D3H
D1H
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(N90K) 90 KW / 125 HP
(P132) 132 KW / 200 HP
(P110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(P200) 200 KW / 300 HP
(P75K) 75 KW / 100 HP
(N160) 160 KW / 250 HP
(P160) 160 KW / 250 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (122) 122
(102) 102
(202) 202
(072) 072
(062) 062
(052) 052
(152) 152
(042) 042
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (122) 122
(222) 222
(102) 102
(172) 172
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (122) 122
(102) 102
(202) 202
(072) 072
(062) 062
(052) 052
(152) 152
(252) 252
VLT Series (8) VLT® 8000 Series

SPAREPARTS for FC-321

/Frame Size D3H
D1H
/Power Rating (P90K) 90 KW / 125 HP
(N90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P132) 132 KW / 200 HP
(P110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(P75K) 75 KW / 100 HP
(N55K) 55 KW / 75 HP
(N75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality