Inductor bus 73UH
176F8469
F-Frame Sizes: Used on units built before week 19 of 2013.
E-Frame Sizes: Used on units built before week 49 of 2014.
F-Frame Sizes: Used on units built before week 19 of 2013.
E-Frame Sizes: Used on units built before week 49 of 2014.
Gross weight | 51 kg |
Net weight | 49 kg |
Volume | 1.496 hl |
EAN | 5710107595952 |
Gross weight | 51 kg |
Net weight | 49 kg |
Volume | 1.496 hl |
EAN | 5710107595952 |
Electro Mechanics | Inductor/coil bus |
Electro Mechanics | Inductor/coil bus |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
F1 E1 F2 E2 F3 F4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
F1 E1 F2 E2 F3 F4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
F1 E1 F2 E2 F3 F4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
F1 E1 F2 E2 F3 F4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
F1 F2 E1 F3 E2 F4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
F1 F2 E1 F3 E2 F4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
F1 F2 E1 E2 F3 F4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
F1 F2 E1 E2 F3 F4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (7) 525-690 V AC |
Phase | (T) Three Phases |
Power rating |
(402) 402 (502) 502 (602) 602 |
VLT Series | (5) VLT® 5000 Series |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (7) 525-690 V AC |
Phase | (T) Three Phases |
Power rating |
(402) 402 (502) 502 (602) 602 |
VLT Series | (5) VLT® 5000 Series |
Dedicated Application | (H) HVAC |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (6) 525-600V AC |
Phase | (T) Three Phases |
Power rating |
(652) 652 (502) 502 (602) 602 |
RFI Filter | (R0) Without filter (No EMC) |
VLT Series | (6) VLT® 6000 Series |
Dedicated Application | (H) HVAC |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (6) 525-600V AC |
Phase | (T) Three Phases |
Power rating |
(652) 652 (502) 502 (602) 602 |
RFI Filter | (R0) Without filter (No EMC) |
VLT Series | (6) VLT® 6000 Series |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (7) 525-690 V AC |
Phase | (T) Three Phases |
Power rating |
(652) 652 (502) 502 (602) 602 |
VLT Series | (8) VLT® 8000 Series |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (7) 525-690 V AC |
Phase | (T) Three Phases |
Power rating |
(652) 652 (502) 502 (602) 602 |
VLT Series | (8) VLT® 8000 Series |