Mains shelf with RFI for D2/D4 frame

176F8445

kit,shelf,a1 rfi,d2 d4,t4 t5

Product details

Gross weight 23.5 kg
Net weight 15 kg
Volume 27.195 l

Mechanics

Mechanics Filter

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(P160) 160 KW / 250 HP
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(P160) 160 KW / 250 HP
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P132) 132 KW / 200 HP
(P200) 200 KW / 300 HP
(P160) 160 KW / 250 HP
RFI Filter (H4) RFI class A1 (C2)

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 200 KW / 300 HP
250 KW / 350 HP
160 KW / 250 HP
RFI Filter (H4) RFI filter Class A1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality