Product details

Gross weight 0.291 kg
Net weight 0.25 kg
Volume 3.447 dm3
EAN 5710107596225

Connections

Connections Busbar Rectifier/SCR

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size D1n
D4
D2n
D11
D13
D2
Mains Option (A) Fuse + Loadsharing
(7) Fuse
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 200 SERIES

Frame Size D1n
D4
D2n
D11
D13
D2
Mains Option (A) Fuse + Loadsharing
(7) Fuse
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(7) Fuse
Frame Size D4
D1n
D2n
D11
D13
D2
RFI Filter (H2) RFI Class A2 (C3)

SPARE PARTS AAF SERIES

Frame Size (D9) D9-Frame
(D14) D14-Frame

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(7) Fuse
Frame Size D4
D11
D13
D2
RFI Filter (H2) RFI filter Class A2

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7352
T7252
T5252
T7202
T7302
T5202
T5302
Power rating (352) 352
(202) 202
(302) 302
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6272
T4272
T6352
T4352
T6222
T4222
T6402
Power rating (352) 352
(222) 222
(402) 402
(272) 272
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7352
T7252
T4252
T4352
T7402
T7302
T4302
Power rating (352) 352
(302) 302
(402) 402
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality