Product details

Gross weight 0.307 kg
Net weight 0.29 kg
Volume 2.35 dm3
EAN 5710107596546

Connections

Connections Busbar input

SPARE PARTS FC 100 SERIES

Frame Size D4
D1n
D2n
D11
D13
D2

SPARE PARTS FC 200 SERIES

Frame Size D1n
D4
D2n
D11
D13
D2

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D1n
D4
D2n
D11
D13
D2

SPARE PARTS AAF SERIES

Frame Size (D9) D9-Frame
(D14) D14-Frame

SPARE PARTS FC 103 SERIES

Frame Size D4
D11
D13
D2

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7352
T7252
T5252
T7202
T7302
T5202
T5302
Power rating (352) 352
(202) 202
(302) 302
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6272
T4272
T6352
T4352
T6222
T4222
T6402
Power rating (352) 352
(222) 222
(402) 402
(272) 272
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7352
T7252
T4252
T4352
T7402
T7302
T4302
Power rating (352) 352
(302) 302
(402) 402
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality