Product details

Gross weight 0.04 kg
Net weight 0.04 kg
Volume 0.5 l
EAN 5710107596683

Electro Mechanics

Electro Mechanics Control cable

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7202
T5452
T5122
T7102
T5552
T7402
T7302
T5202
T7602
T5302
T7502
T5502
T7062
T7072
T7152
T7042
T7052
T7352
T7252
T5152
T5252
T7122
T5352
Power rating (072) 072
(062) 062
(052) 052
(152) 152
(042) 042
(252) 252
(352) 352
(452) 452
(122) 122
(552) 552
(102) 102
(202) 202
(302) 302
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T6652
T6102
T4352
T6222
T4552
T4222
T6502
T6402
T4402
T6602
T4502
T6272
T6172
T4172
T6152
T4272
T6122
T4152
T6352
Power rating (352) 352
(122) 122
(222) 222
(552) 552
(102) 102
(652) 652
(402) 402
(502) 502
(602) 602
(172) 172
(272) 272
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T4352
T7202
T4452
T7102
T7652
T7402
T4652
T7302
T4202
T7602
T4302
T7502
T4502
T7062
T7072
T7152
T7052
T7352
T7252
T4152
T4252
T7122
Power rating (072) 072
(062) 062
(052) 052
(152) 152
(252) 252
(352) 352
(122) 122
(452) 452
(102) 102
(652) 652
(202) 202
(302) 302
(402) 402
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality