Current sensor 500AMP
176F8343
Do not use this part any longer but please see PN 244 for available
Retrofit Kits.
Do not use this part any longer but please see PN 244 for available
Retrofit Kits.
Gross weight | 0.4 kg |
Net weight | 0.349 kg |
Volume | 1.755 l |
EAN | 5710107596850 |
Gross weight | 0.4 kg |
Net weight | 0.349 kg |
Volume | 1.755 l |
EAN | 5710107596850 |
Electro Mechanics | Sensors current |
Electro Mechanics | Sensors current |
Phase+Mains+Power+RFI |
T7P1M2H2 T4P500L2 T7P800HE T4N800P2 T4P560B2 T7P800HG T4N800P4 T4P250H2 T7P1M2H4 T4P500L4 T4P315B2 T4P250H6 T4P315B4 T4P250H4 T4N710P8 T4P800HF T4N710P6 T4P800HG T7N560P2 T4N710P4 T4P800HE T7P500BG T7P560B2 T7P710HG T4N710P2 T4P355N2 T7P500BE T4N250N2 T4P355N4 T7P450H4 T4N800P6 T7P710HE T7N560P6 T4P800HH T7P450H2 T4N800P8 T4P560B4 T4N250N4 T4P500BH T7P400H2 T4P500BG T4P500BF T7P400H4 T4P500BE T7N1M2P2 T7P710H2 T4P800B4 T7P710H4 T4P800B2 T4N315H4 T7P800B2 T4N315H2 T7N1M2P6 T7P1M0BE T4P315BE T4P315BF T4P315BG T4P315BH T7P1M0BG T4P500N4 T4P500N2 T7P800BE T4P560L4 T7P1M2B2 T7N630P6 T4P560L2 T7P560H2 T7N630P2 T7P560H4 T4N250H4 T4N250H2 T7P800BG T4N400P6 T4N400P8 T4N400P2 T4P315L2 T4N400P4 T4P315L4 T4P800H4 T4P800H2 T7P500B2 T4P560BG T4P560BH T4P560BE T4P560BF T4N450P6 T4N450P4 T7P1M2HF T7P1M2HE T4N450P2 T7P1M2HH T7P1M2HG T4N450P8 T4P250L2 T7P1M0H4 T7P1M0H2 T4P500H2 T4P250L4 T4P560N4 T4P560N2 T4P500H4 T4P315N2 T4P315N4 T4N355P4 T7N1M0P2 T4N355P6 T4P450L2 T4N355P8 T7N1M0P6 T4P450L4 T4N500P4 T7P500H4 T4N500P2 T7P500H2 T4N500P8 T4N355P2 T4N500P6 T4P400L4 T4P400L2 T4N1M0P8 T4N1M0P6 T7P1M2BG T4N1M0P4 T7P1M2BE T4N1M0P2 T4P250N4 T7P450B2 T4P315H2 T4P250N2 T4P315H4 T7P1M0B2 T4P560H4 T4P560H2 T4P560HG T4P560HH T4P560HE T4P560HF T7N400H2 T7P710BG T4N630P2 T7P710BE T4P800BH T4N630P4 T4P355L4 T4P800BF T4N630P6 T4P355L2 T4P800BG T4P500B4 T4N630P8 T4P800BE T4P500B2 T7P710B2 T4P450N2 T7P560BE T4P450N4 T7P560BG T4P500HF T4P500HE T4P500HH T4P500HG T7P1M0HH T4P400N2 T7P1M0HG T7P450BG T7P1M0HF T4P400N4 T7P1M0HE T7P450BE T7P800H2 |
Phase+Mains+Power+RFI |
T7P1M2H2 T4P500L2 T7P800HE T4N800P2 T4P560B2 T7P800HG T4N800P4 T4P250H2 T7P1M2H4 T4P500L4 T4P315B2 T4P250H6 T4P315B4 T4P250H4 T4N710P8 T4P800HF T4N710P6 T4P800HG T7N560P2 T4N710P4 T4P800HE T7P500BG T7P560B2 T7P710HG T4N710P2 T4P355N2 T7P500BE T4N250N2 T4P355N4 T7P450H4 T4N800P6 T7P710HE T7N560P6 T4P800HH T7P450H2 T4N800P8 T4P560B4 T4N250N4 T4P500BH T7P400H2 T4P500BG T4P500BF T7P400H4 T4P500BE T7N1M2P2 T7P710H2 T4P800B4 T7P710H4 T4P800B2 T4N315H4 T7P800B2 T4N315H2 T7N1M2P6 T7P1M0BE T4P315BE T4P315BF T4P315BG T4P315BH T7P1M0BG T4P500N4 T4P500N2 T7P800BE T4P560L4 T7P1M2B2 T7N630P6 T4P560L2 T7P560H2 T7N630P2 T7P560H4 T4N250H4 T4N250H2 T7P800BG T4N400P6 T4N400P8 T4N400P2 T4P315L2 T4N400P4 T4P315L4 T4P800H4 T4P800H2 T7P500B2 T4P560BG T4P560BH T4P560BE T4P560BF T4N450P6 T4N450P4 T7P1M2HF T7P1M2HE T4N450P2 T7P1M2HH T7P1M2HG T4N450P8 T4P250L2 T7P1M0H4 T7P1M0H2 T4P500H2 T4P250L4 T4P560N4 T4P560N2 T4P500H4 T4P315N2 T4P315N4 T4N355P4 T7N1M0P2 T4N355P6 T4P450L2 T4N355P8 T7N1M0P6 T4P450L4 T4N500P4 T7P500H4 T4N500P2 T7P500H2 T4N500P8 T4N355P2 T4N500P6 T4P400L4 T4P400L2 T4N1M0P8 T4N1M0P6 T7P1M2BG T4N1M0P4 T7P1M2BE T4N1M0P2 T4P250N4 T7P450B2 T4P315H2 T4P250N2 T4P315H4 T7P1M0B2 T4P560H4 T4P560H2 T4P560HG T4P560HH T4P560HE T4P560HF T7N400H2 T7P710BG T4N630P2 T7P710BE T4P800BH T4N630P4 T4P355L4 T4P800BF T4N630P6 T4P355L2 T4P800BG T4P500B4 T4N630P8 T4P800BE T4P500B2 T7P710B2 T4P450N2 T7P560BE T4P450N4 T7P560BG T4P500HF T4P500HE T4P500HH T4P500HG T7P1M0HH T4P400N2 T7P1M0HG T7P450BG T7P1M0HF T4P400N4 T7P1M0HE T7P450BE T7P800H2 |
Phase+Mains+Power+RFI |
T7P1M2H2 T7P800HE T4P500L2 T4N800P2 T4P560B2 T7P800HG T4N800P4 T4P250H2 T7P1M2H4 T4P500L4 T4P315B2 T4P250H6 T4P315B4 T4P250H4 T4N710P8 T4P800HF T4N710P6 T4P800HG T7N560P2 T7P710HH T4N710P4 T4P800HE T7P710HG T7P500BG T7P560B2 T4N710P2 T4P355N2 T7P500BE T4N250N2 T4P355N4 T7P710HF T7P450H4 T4N800P6 T7P710HE T7N560P6 T4P800HH T7P450H2 T4N800P8 T4P560B4 T4N250N4 T4P500BH T4P500BG T7P400H2 T4P500BF T4P500BE T7P400H4 T7N1M2P2 T7P710H2 T4P800B4 T7P710H4 T4P800B2 T7P800B2 T4N315H4 T4N315H2 T7N1M2P6 T7P1M0BE T4P315BE T4P315BF T4P315BG T4P315BH T7P1M0BG T4P500N4 T4P500N2 T7P800BE T4P560L4 T7P1M2B2 T7N630P6 T4P560L2 T7P560H2 T7N630P2 T7P560H4 T4N250H4 T4N250H2 T7N160H2 T7P800BG T4N400P6 T4N400P8 T4N400P2 T4P315L2 T4N400P4 T4P315L4 T4P800H4 T4P800H2 T7P500B2 T4P560BG T4P560BH T4P560BE T4P560BF T4N450P6 T4N450P4 T7P1M2HF T7P1M2HE T4N450P2 T2N150H4 T2N150H2 T7P1M2HH T7P1M2HG T4N450P8 T7P1M0H4 T4P250L2 T7P1M0H2 T4P500H2 T4P250L4 T5N250H2 T4P560N4 T4P560N2 T4P500H4 T4P315N2 T4P315N4 T4N355P4 T5P250H2 T7N1M0P2 T4N355P6 T4P450L2 T4N355P8 T7N1M0P6 T4P450L4 T4N500P4 T7P500H4 T4N500P2 T7P500H2 T4N500P8 T4N500P6 T4N355P2 T4P400L4 T4P400L2 T4N1M0P8 T4N1M0P6 T7P1M2BG T4N1M0P4 T7P1M2BE T4N1M0P2 T7P450B2 T4P250N4 T4P315H2 T4P250N2 T4P315H4 T7P1M0B2 T4P560H4 T4P560H2 T4P560HG T4P560HH T4P560HE T4P560HF T7N400H2 T7P710BG T4N630P2 T7P710BE T4P800BH T4N630P4 T4P355L4 T4P800BF T4N630P6 T4P355L2 T4P800BG T4P500B4 T4N630P8 T4P800BE T4P500B2 T7P710B2 T4P450N2 T5P315H2 T7P560BE T4P450N4 T2N160H2 T7P560BG T2N160H4 T4P500HF T4P500HE T4P500HH T4P500HG T7P1M0HH T7P1M0HG T7P450BG T4P400N2 T7P1M0HF T7P1M0HE T7P450BE T4P400N4 T7P800H2 |
Phase+Mains+Power+RFI |
T7P1M2H2 T7P800HE T4P500L2 T4N800P2 T4P560B2 T7P800HG T4N800P4 T4P250H2 T7P1M2H4 T4P500L4 T4P315B2 T4P250H6 T4P315B4 T4P250H4 T4N710P8 T4P800HF T4N710P6 T4P800HG T7N560P2 T7P710HH T4N710P4 T4P800HE T7P710HG T7P500BG T7P560B2 T4N710P2 T4P355N2 T7P500BE T4N250N2 T4P355N4 T7P710HF T7P450H4 T4N800P6 T7P710HE T7N560P6 T4P800HH T7P450H2 T4N800P8 T4P560B4 T4N250N4 T4P500BH T4P500BG T7P400H2 T4P500BF T4P500BE T7P400H4 T7N1M2P2 T7P710H2 T4P800B4 T7P710H4 T4P800B2 T7P800B2 T4N315H4 T4N315H2 T7N1M2P6 T7P1M0BE T4P315BE T4P315BF T4P315BG T4P315BH T7P1M0BG T4P500N4 T4P500N2 T7P800BE T4P560L4 T7P1M2B2 T7N630P6 T4P560L2 T7P560H2 T7N630P2 T7P560H4 T4N250H4 T4N250H2 T7N160H2 T7P800BG T4N400P6 T4N400P8 T4N400P2 T4P315L2 T4N400P4 T4P315L4 T4P800H4 T4P800H2 T7P500B2 T4P560BG T4P560BH T4P560BE T4P560BF T4N450P6 T4N450P4 T7P1M2HF T7P1M2HE T4N450P2 T2N150H4 T2N150H2 T7P1M2HH T7P1M2HG T4N450P8 T7P1M0H4 T4P250L2 T7P1M0H2 T4P500H2 T4P250L4 T5N250H2 T4P560N4 T4P560N2 T4P500H4 T4P315N2 T4P315N4 T4N355P4 T5P250H2 T7N1M0P2 T4N355P6 T4P450L2 T4N355P8 T7N1M0P6 T4P450L4 T4N500P4 T7P500H4 T4N500P2 T7P500H2 T4N500P8 T4N500P6 T4N355P2 T4P400L4 T4P400L2 T4N1M0P8 T4N1M0P6 T7P1M2BG T4N1M0P4 T7P1M2BE T4N1M0P2 T7P450B2 T4P250N4 T4P315H2 T4P250N2 T4P315H4 T7P1M0B2 T4P560H4 T4P560H2 T4P560HG T4P560HH T4P560HE T4P560HF T7N400H2 T7P710BG T4N630P2 T7P710BE T4P800BH T4N630P4 T4P355L4 T4P800BF T4N630P6 T4P355L2 T4P800BG T4P500B4 T4N630P8 T4P800BE T4P500B2 T7P710B2 T4P450N2 T5P315H2 T7P560BE T4P450N4 T2N160H2 T7P560BG T2N160H4 T4P500HF T4P500HE T4P500HH T4P500HG T7P1M0HH T7P1M0HG T7P450BG T4P400N2 T7P1M0HF T7P1M0HE T7P450BE T4P400N4 T7P800H2 |
Phase+Mains+Power+RFI |
T5P450N4 T5P450N2 T7N315H2 T7P450H4 T7P450H2 T7P1M0BN T7P400H2 T7P1M0BL T7P400H4 T5P500B2 T5P500B4 T5P400N2 T5P400N4 T5P315N4 T7P1M0BE T5P315N2 T7P1M0BJ T7P1M0BG T5P500BN T5P250BN T5N315P2 T5P710HP T5N560P8 T5P710HM T5P500BL T5P250BL T5N315P4 T5P710HN T5P500BM T5P250BM T5N560P6 T5P710HK T5P710HL T5P500BP T5P250BP T5P710HJ T5P710HG T5P250BF T5P710HH T5P250BG T5P710HE T5P710HF T5P250BE T5P250BJ T5P250BK T5N560P4 T5P250BH T5N560P2 T7P315H4 T7P315H2 T5P500BF T5P500BG T5P500BE T5P500BJ T5N315P6 T5P500BK T5P500BH T5N315P8 T5P250B2 T5P315L4 T2N150H4 T5P315L2 T2N150H2 T5P250B4 T5P710H4 T5P710H2 T7P630BJ T4P250L2 T7P400BL T7P400BN T7P630BG T4P250L4 T7P630BE T5P450B4 T5P450B2 T7P400BE T7P400BG T7P630BN T7P630BL T7P400BJ T5P450BH T5P450BF T5P450BG T5P450BE T5P450BP T7P900B2 T5P450BN T7P500H4 T5P450BL T7P500H2 T5P450BM T5P450BJ T5P450BK T5P355N2 T5P355N4 T7P630B2 T7P900BL T5P200N2 T4P250N4 T5N355P8 T7P900BJ T7N315IX T4P250N2 T5N355P6 T7P1M0B2 T5N355P4 T5N355P2 T7P900BG T5N710P4 T5N710P6 T7P900BN T5P200N4 T5N710P2 T7P355H2 T5N710P8 T7P355H4 T7P900BE T4P355L2 T5P500H4 T5P500H2 T7P400B2 T5P250N2 T5P250N4 T5P355L2 T5P355L4 T7P500BN T5P200L4 T7P500BL T5P200L2 T7P500BJ T7P710HJ T5P500HE T7N560P2 T7P710HG T7P500BG T7P710HN T5P500HH T7P500BE T4P355N2 T7P710HL T5P500HF T5P500HG T5P500HL T5P500HM T5P500HJ T5P500HK T4P355N4 T5P500HP T7P710HE T7N560P6 T5P500HN T7P1M4BJ T7P1M4BG T7P1M4BN T7P1M4BL T7P710H2 T5P250L4 T5P250L2 T7P1M4BE T7N500P6 T5P450H4 T5P450H2 T5N200H4 T5N200H2 T5P450HF T7N500P2 T5P450HG T5P450HE T4P315L2 T4P315L4 T7P900H2 T5P450HN T5P450HL T5P450HM T5P450HJ T5P450HK T5P450HH T7P500B2 T7P900H4 T5P450HP T5P500L4 T5P500L2 T7P1M0H4 T5P710BJ T7P900HP T7P1M0H2 T5P710BG T5P710BH T7P900HN T5P710BE T5P710BF T7P900HL T7P900HM T5P200H4 T5P200H2 T5N250H2 T5N250H4 T7P355B2 T5N450P6 T5N200N4 T5P200H6 T5N450P8 T5N200N2 T7P900HJ T5N450P2 T7P900HK T7N900P6 T7P900HH T5N450P4 T5P710BP T4P315N2 T5P710BM T7P900HF T5P710BN T7P900HG T4P315N4 T7N900P2 T5P710BK T5P710BL T7P900HE T5P250H4 T5P250H2 T7N1M0P2 T7N1M0P6 T7P355BJ T7P355BE T7P355BG T4P400L4 T5N400P4 T5N400P2 T7P355BL T5N400P8 T7P355BN T5P710B4 T4P400L2 T5N400P6 T5P500N2 T5P710B2 T5P500N4 T7P630HP T5P450L2 T7P630HN T7P630HL T7P630HM T7P630HJ T7P630HK T7P710BL T7P1M4B2 T7P630HH T7P710BJ T7P630HF T7P630HG T7P630HE T7P710BN T5P450L4 T7P710BG T7P710BE T5N800P8 T7P710B2 T5N800P6 T5P400L4 T5P400L2 T2N110H4 T7P1M0HH T7P1M0HG T4P400N2 T7P1M0HF T7P1M0HE T4P400N4 T2N110H2 T7P1M0HL T7P1M0HK T5N630P8 T7P1M0HJ T5N630P6 T7P1M0HP T7P630H4 T5N630P4 T5N800P4 T7P1M0HN T7P630H2 T7P1M0HM T5N630P2 T5N800P2 |
Phase+Mains+Power+RFI |
T5P450N4 T5P450N2 T7N315H2 T7P450H4 T7P450H2 T7P1M0BN T7P400H2 T7P1M0BL T7P400H4 T5P500B2 T5P500B4 T5P400N2 T5P400N4 T5P315N4 T7P1M0BE T5P315N2 T7P1M0BJ T7P1M0BG T5P500BN T5P250BN T5N315P2 T5P710HP T5N560P8 T5P710HM T5P500BL T5P250BL T5N315P4 T5P710HN T5P500BM T5P250BM T5N560P6 T5P710HK T5P710HL T5P500BP T5P250BP T5P710HJ T5P710HG T5P250BF T5P710HH T5P250BG T5P710HE T5P710HF T5P250BE T5P250BJ T5P250BK T5N560P4 T5P250BH T5N560P2 T7P315H4 T7P315H2 T5P500BF T5P500BG T5P500BE T5P500BJ T5N315P6 T5P500BK T5P500BH T5N315P8 T5P250B2 T5P315L4 T2N150H4 T5P315L2 T2N150H2 T5P250B4 T5P710H4 T5P710H2 T7P630BJ T4P250L2 T7P400BL T7P400BN T7P630BG T4P250L4 T7P630BE T5P450B4 T5P450B2 T7P400BE T7P400BG T7P630BN T7P630BL T7P400BJ T5P450BH T5P450BF T5P450BG T5P450BE T5P450BP T7P900B2 T5P450BN T7P500H4 T5P450BL T7P500H2 T5P450BM T5P450BJ T5P450BK T5P355N2 T5P355N4 T7P630B2 T7P900BL T5P200N2 T4P250N4 T5N355P8 T7P900BJ T7N315IX T4P250N2 T5N355P6 T7P1M0B2 T5N355P4 T5N355P2 T7P900BG T5N710P4 T5N710P6 T7P900BN T5P200N4 T5N710P2 T7P355H2 T5N710P8 T7P355H4 T7P900BE T4P355L2 T5P500H4 T5P500H2 T7P400B2 T5P250N2 T5P250N4 T5P355L2 T5P355L4 T7P500BN T5P200L4 T7P500BL T5P200L2 T7P500BJ T7P710HJ T5P500HE T7N560P2 T7P710HG T7P500BG T7P710HN T5P500HH T7P500BE T4P355N2 T7P710HL T5P500HF T5P500HG T5P500HL T5P500HM T5P500HJ T5P500HK T4P355N4 T5P500HP T7P710HE T7N560P6 T5P500HN T7P1M4BJ T7P1M4BG T7P1M4BN T7P1M4BL T7P710H2 T5P250L4 T5P250L2 T7P1M4BE T7N500P6 T5P450H4 T5P450H2 T5N200H4 T5N200H2 T5P450HF T7N500P2 T5P450HG T5P450HE T4P315L2 T4P315L4 T7P900H2 T5P450HN T5P450HL T5P450HM T5P450HJ T5P450HK T5P450HH T7P500B2 T7P900H4 T5P450HP T5P500L4 T5P500L2 T7P1M0H4 T5P710BJ T7P900HP T7P1M0H2 T5P710BG T5P710BH T7P900HN T5P710BE T5P710BF T7P900HL T7P900HM T5P200H4 T5P200H2 T5N250H2 T5N250H4 T7P355B2 T5N450P6 T5N200N4 T5P200H6 T5N450P8 T5N200N2 T7P900HJ T5N450P2 T7P900HK T7N900P6 T7P900HH T5N450P4 T5P710BP T4P315N2 T5P710BM T7P900HF T5P710BN T7P900HG T4P315N4 T7N900P2 T5P710BK T5P710BL T7P900HE T5P250H4 T5P250H2 T7N1M0P2 T7N1M0P6 T7P355BJ T7P355BE T7P355BG T4P400L4 T5N400P4 T5N400P2 T7P355BL T5N400P8 T7P355BN T5P710B4 T4P400L2 T5N400P6 T5P500N2 T5P710B2 T5P500N4 T7P630HP T5P450L2 T7P630HN T7P630HL T7P630HM T7P630HJ T7P630HK T7P710BL T7P1M4B2 T7P630HH T7P710BJ T7P630HF T7P630HG T7P630HE T7P710BN T5P450L4 T7P710BG T7P710BE T5N800P8 T7P710B2 T5N800P6 T5P400L4 T5P400L2 T2N110H4 T7P1M0HH T7P1M0HG T4P400N2 T7P1M0HF T7P1M0HE T4P400N4 T2N110H2 T7P1M0HL T7P1M0HK T5N630P8 T7P1M0HJ T5N630P6 T7P1M0HP T7P630H4 T5N630P4 T5N800P4 T7P1M0HN T7P630H2 T7P1M0HM T5N630P2 T5N800P2 |
Current Rating |
(A250) 250Amp correction (A310) 310Amp correction |
Frame Size |
(E5) E5-Frame (E1) E1-Frane |
VLT Series |
(005) 005 (006) 006 |
Current Rating |
(A250) 250Amp correction (A310) 310Amp correction |
Frame Size |
(E5) E5-Frame (E1) E1-Frane |
VLT Series |
(005) 005 (006) 006 |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P800HE T7P1M2H2 T4P500L2 T4P560B2 T7P800HG T4P250H2 T7P1M2H4 T4P500L4 T4P315B2 T4P250H6 T4P315B4 T4P250H4 T4P800HF T4P800HG T7P710HG T7P560B2 T7P500BG T4P800HE T7P500BE T4P355N2 T4P355N4 T7P450H4 T7P710HE T7P450H2 T4P800HH T4P560B4 T4P500BH T7P400H2 T4P500BG T4P500BF T7P400H4 T4P500BE T7P710H2 T4P800B4 T7P710H4 T4P800B2 T7P800B2 T4N315H4 T4N315H2 T7P1M0BE T4P315BE T4P315BF T4P315BG T4P315BH T7P1M0BG T4P500N4 T4P500N2 T7P800BE T4P560L4 T7P1M2B2 T4P560L2 T7P560H2 T7P560H4 T4N250H4 T4N250H2 T7P800BG T4P315L2 T4P315L4 T4P800H4 T4P800H2 T7P500B2 T4P560BG T4P560BH T4P560BE T4P560BF T7P1M2HF T7P1M2HE T7P1M2HH T7P1M2HG T7P1M0H4 T4P250L2 T7P1M0H2 T4P500H2 T4P250L4 T4P560N4 T4P560N2 T4P500H4 T4P315N2 T4P315N4 T4P450L2 T4P450L4 T7P500H4 T7P500H2 T4P400L4 T4P400L2 T7P1M2BG T7P1M2BE T7P450B2 T4P250N4 T4P315H2 T4P250N2 T4P315H4 T7P1M0B2 T4P560H4 T4P560H2 T4P560HG T4P560HH T4P560HE T4P560HF T7P710BG T7N400H2 T7P710BE T4P800BH T4P355L4 T4P800BF T4P800BG T4P355L2 T4P500B4 T4P800BE T4P500B2 T7P710B2 T4P450N2 T7P560BE T4P450N4 T7P560BG T4P500HF T4P500HE T4P500HH T4P500HG T7P1M0HH T7P450BG T7P1M0HG T4P400N2 T7P1M0HF T7P450BE T7P1M0HE T4P400N4 T7P800H2 |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T7P800HE T7P1M2H2 T4P500L2 T4P560B2 T7P800HG T4P250H2 T7P1M2H4 T4P500L4 T4P315B2 T4P250H6 T4P315B4 T4P250H4 T4P800HF T4P800HG T7P710HG T7P560B2 T7P500BG T4P800HE T7P500BE T4P355N2 T4P355N4 T7P450H4 T7P710HE T7P450H2 T4P800HH T4P560B4 T4P500BH T7P400H2 T4P500BG T4P500BF T7P400H4 T4P500BE T7P710H2 T4P800B4 T7P710H4 T4P800B2 T7P800B2 T4N315H4 T4N315H2 T7P1M0BE T4P315BE T4P315BF T4P315BG T4P315BH T7P1M0BG T4P500N4 T4P500N2 T7P800BE T4P560L4 T7P1M2B2 T4P560L2 T7P560H2 T7P560H4 T4N250H4 T4N250H2 T7P800BG T4P315L2 T4P315L4 T4P800H4 T4P800H2 T7P500B2 T4P560BG T4P560BH T4P560BE T4P560BF T7P1M2HF T7P1M2HE T7P1M2HH T7P1M2HG T7P1M0H4 T4P250L2 T7P1M0H2 T4P500H2 T4P250L4 T4P560N4 T4P560N2 T4P500H4 T4P315N2 T4P315N4 T4P450L2 T4P450L4 T7P500H4 T7P500H2 T4P400L4 T4P400L2 T7P1M2BG T7P1M2BE T7P450B2 T4P250N4 T4P315H2 T4P250N2 T4P315H4 T7P1M0B2 T4P560H4 T4P560H2 T4P560HG T4P560HH T4P560HE T4P560HF T7P710BG T7N400H2 T7P710BE T4P800BH T4P355L4 T4P800BF T4P800BG T4P355L2 T4P500B4 T4P800BE T4P500B2 T7P710B2 T4P450N2 T7P560BE T4P450N4 T7P560BG T4P500HF T4P500HE T4P500HH T4P500HG T7P1M0HH T7P450BG T7P1M0HG T4P400N2 T7P1M0HF T7P450BE T7P1M0HE T4P400N4 T7P800H2 |
Enclosure Type | (C) Compact |
Mains Voltage U(in) |
(5) 380-500/460-500V AC (7) 525-690 V AC |
Phase | (T) Three Phases |
Phase+Mains+Power |
T7352 T5352 T7402 T5302 T7602 T7502 |
Power rating |
(352) 352 (302) 302 (402) 402 (502) 502 (602) 602 |
VLT Series | (5) VLT® 5000 Series |
Enclosure Type | (C) Compact |
Mains Voltage U(in) |
(5) 380-500/460-500V AC (7) 525-690 V AC |
Phase | (T) Three Phases |
Phase+Mains+Power |
T7352 T5352 T7402 T5302 T7602 T7502 |
Power rating |
(352) 352 (302) 302 (402) 402 (502) 502 (602) 602 |
VLT Series | (5) VLT® 5000 Series |
Dedicated Application | (H) HVAC |
DrivePro category |
Suitcase spare part Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) |
(4) 380-480V +/- 10% 50/60Hz (6) 525-600V AC |
Phase | (T) Three Phases |
Phase+Mains+Power |
T4352 T6502 T6402 T4402 T6602 |
Power rating |
(352) 352 (402) 402 (502) 502 (602) 602 |
VLT Series | (6) VLT® 6000 Series |
Dedicated Application | (H) HVAC |
DrivePro category |
Suitcase spare part Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) |
(4) 380-480V +/- 10% 50/60Hz (6) 525-600V AC |
Phase | (T) Three Phases |
Phase+Mains+Power |
T4352 T6502 T6402 T4402 T6602 |
Power rating |
(352) 352 (402) 402 (502) 502 (602) 602 |
VLT Series | (6) VLT® 6000 Series |
Dedicated Application | (A) AQUA |
Enclosure Type | (C) Compact |
Mains Voltage U(in) |
(4) 380-480V +/- 10% 50/60Hz (7) 525-690 V AC |
Phase | (T) Three Phases |
Phase+Mains+Power |
T4352 T4452 T7402 T7602 T7502 |
Power rating |
(352) 352 (452) 452 (402) 402 (502) 502 (602) 602 |
VLT Series | (8) VLT® 8000 Series |
Dedicated Application | (A) AQUA |
Enclosure Type | (C) Compact |
Mains Voltage U(in) |
(4) 380-480V +/- 10% 50/60Hz (7) 525-690 V AC |
Phase | (T) Three Phases |
Phase+Mains+Power |
T4352 T4452 T7402 T7602 T7502 |
Power rating |
(352) 352 (452) 452 (402) 402 (502) 502 (602) 602 |
VLT Series | (8) VLT® 8000 Series |