Current sensor 300AMP

176F8342

For use on drives produced in week 50, 2015 or earlier.

Product details

Gross weight 0.077 kg
Net weight 0.051 kg
Volume 1.755 l
EAN 5710107596867

Electro Mechanics

Electro Mechanics Sensors current

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D1n
D2n
D11
D13
D1
D2
D3
D4
D7H
DB2
D8H
DA4
D5H
DB4
D6H
D3H
D4H
D1H
D2H
Phase (T) Three phase
Phase+Mains+Power+RFI T7P160H2
T4P250L2
T7N710P6
T7P160H4
T4P250L4
T7N315P6
T7N315H2
T4P160H4
T4P160H2
T4P160L4
T4P160L2
T7N315P2
T4N250N2
T7N900P6
T7N710P2
T7N900P2
T4N250N4
T4N160H4
T7P132H4
T4P200L2
T4N315P6
T7P132H2
T4N160H2
T4P200L4
T4N315P4
T7N800P6
T4P200H2
T4N315P2
T4P200H4
T7N800P2
T7N110H2
T2N75KH2
T4N315P8
T4P132H4
T4N200N4
T2N75KH4
T7N90KH2
T4P132H2
T4N200N2
T7N250H2
T4P250N4
T4P250N2
T7P90KH4
T7N500P6
T7P200H4
T7P90KH2
T7P55KH2
T7N400P6
T7P55KH4
T7N400P2
T7P75KH4
T7P315H4
T7N160H2
T7P315H2
T7P75KH2
T4P160N4
T7N500P2
T7P200H2
T2N55KH2
T2N55KH4
T2N90KH2
T4N560P4
T4N560P6
T7N450P6
T4N200H4
T4P200N2
T4N560P2
T7P110H4
T4P200N4
T4P160N2
T7P110H2
T4N160N2
T4N560P8
T4N160N4
T7N450P2
T2N110H4
T7N132H2
T7P45KH2
T2N110H2
T4N200H2
T4P110H2
T7P250H4
T7P45KH4
T7N200H2
T7P250H2
T2N90KH4
T7N75KH2
T4P110H4

SPARE PARTS FC 200 SERIES

Frame Size D11
D13
D1
D2
D3
D4
D7H
D8H
DB2
D5H
DA4
D6H
DB4
D3H
D4H
D1H
D2H
Phase (T) Three phase
Phase+Mains+Power+RFI T7P160H2
T7N710P6
T7P160H4
T7N315P6
T7N315H2
T4P160H4
T4P160H2
T7N315P2
T4N250N2
T7N710P2
T4N250N4
T4N160H4
T4N315P6
T4N160H2
T4N315P4
T7N800P6
T4P200H2
T4N315P2
T4P200H4
T7N800P2
T2N75KH2
T4N315P8
T5N132H2
T4N200N4
T2N75KH4
T7N90KH2
T4N200N2
T4N110H4
T7N500P6
T7P200H4
T4N110H2
T7P55KH2
T7P55KH4
T5P132H2
T7P75KH4
T5N200H2
T7P315H4
T7N160H2
T7P315H2
T7P75KH2
T4P160N4
T7N500P2
T7P200H2
T2N90KH2
T4N560P4
T4N560P6
T4N200H4
T4N560P2
T7P110H4
T4P160N2
T7P110H2
T4N560P8
T4N200H2
T7P250H4
T7P250H2
T5N110H2
T2N90KH4
T4P250L2
T4N132H4
T4P250L4
T4N132H2
T5P200H2
T5P110H2
T4P160L4
T4P160L2
T7N900P6
T5N160H2
T7N900P2
T5P250H2
T7P132H4
T4P200L2
T7P132H2
T4P200L4
T7N110H2
T4P132H4
T4P132H2
T4P250N4
T7N250H2
T4P250N2
T7P90KH4
T7P90KH2
T7N400P6
T7N400P2
T2N55KH2
T2N55KH4
T7N450P6
T4P200N2
T4P200N4
T4N160N2
T4N160N4
T7N450P2
T2N110H4
T7N132H2
T7P45KH2
T2N110H2
T4P110H2
T7P45KH4
T5P160H2
T7N200H2
T7N75KH2
T4P110H4

SPARE PARTS FC 300 SERIES

Frame Size D1n
D2n
D11
D13
D1
D2
D3
D4
D7H
D8H
Db2
D5H
Da4
D6H
Db4
D3H
D4H
D1H
D2H
Phase (T) Three phase
Phase+Mains+Power+RFI T7P160H2
T7N710P6
T7P160H4
T5N500P2
T5N500P4
T5P90KH2
T5N500P6
T7N315P6
T5P200L4
T5P200L2
T7N165H2
T7N315P2
T5N500P8
T5P90KH6
T5P90KH4
T7N710P2
T7N55KH2
T5P100H6
T7N132IX
T7N800P6
T7N800P2
T2N75KH2
T5P160N2
T5N132H2
T2N75KH4
T5P160N4
T5N132H4
T7N90KH2
T7P200H4
T7P55KH2
T7N630P6
T7P55KH4
T2N45KH4
T7N630P2
T2N45KH2
T5P132H2
T7P75KH4
T5P132H6
T7N160H2
T5P132H4
T7P75KH2
T7P200H2
T2N90KH2
T7P110H4
T7P110H2
T5N132N2
T5N132N4
T5P160L4
T7P250H4
T7P250H2
T5N110H2
T5P160L2
T2N90KH4
T5N110H4
T5N250P2
T5N250P4
T5N250P6
T5N250P8
T7N160IX
T5P110H2
T7N355P2
T5N200N4
T7N355P6
T5P110H4
T5N200N2
T5N160H4
T5N160H2
T5P132N4
T7N250IX
T5P132N2
T7P37KH2
T7P37KH4
T7P132H4
T7P132H2
T7N110H2
T7N200IX
T5P200N2
T7N250H2
T7P90KH4
T7N250P6
T7P90KH2
T7N250P2
T7N400P6
T7N400P2
T5P200N4
T5N160N2
T5P132L4
T5N160N4
T5P132L2
T5N165H4
T2N55KH2
T5N165H2
T2N55KH4
T7N110IX
T5N90KH2
T5N90KH4
T7N132H2
T5P160H4
T7P45KH2
T5P160H6
T5P160H2
T7P45KH4
T7N200H2
T7N75KH2

SPARE PARTS AAF SERIES

Frame Size (D9) D9-Frame
(D14) D14-Frame

SPARE PARTS FC 103 SERIES

Frame Size D11
D13
D1
D2
D3
D4
D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Phase (T) Three phase
Phase+Mains+Power+RFI T7P160H2
T4P250L2
T7P160H4
T4N132H4
T4P250L4
T4N132H2
T7N315H2
T4P160H4
T4P160H2
T4P160L4
T4P160L2
T4N160H4
T7P132H4
T4P200L2
T7P132H2
T4P200L4
T4N160H2
T4P200H2
T4P200H4
T7N110H2
T4P132H4
T7N90KH2
T4P132H2
T7N250H2
T4P250N4
T4P250N2
T7P90KH4
T4N110H4
T7P200H4
T7P90KH2
T4N110H2
T7P55KH2
T7P55KH4
T7P75KH4
T7P315H4
T7N160H2
T7P315H2
T7P75KH2
T4P160N4
T7P200H2
T4P200N2
T4N200H4
T7P110H4
T4P200N4
T4P160N2
T7P110H2
T7N132H2
T7P45KH2
T4P110H2
T4N200H2
T7P250H4
T7P45KH4
T7N200H2
T7P250H2
T7N75KH2
T4P110H4

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7202
T5122
T7102
T5202
T7302
T5302
T7062
T7072
T7152
T7042
T7052
T7352
T7252
T5152
T5252
T7122
Power rating (352) 352
(122) 122
(102) 102
(202) 202
(302) 302
(072) 072
(062) 062
(052) 052
(152) 152
(042) 042
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6272
T6172
T4172
T4272
T6152
T4152
T6122
T6352
T6102
T6222
T4222
Power rating (352) 352
(122) 122
(222) 222
(102) 102
(172) 172
(272) 272
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7202
T7102
T7302
T4202
T4302
T7062
T7072
T7152
T7052
T7352
T7252
T4152
T4252
T7122
Power rating (122) 122
(102) 102
(202) 202
(302) 302
(072) 072
(062) 062
(052) 052
(152) 152
(252) 252
VLT Series (8) VLT® 8000 Series

SPAREPARTS for FC-321

/Frame Size D3H
D4H
D1H
D2H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality