Inductor bus 200kW T5

176F8341

F-Frame Sizes: Used on units built before week 34, 2015

Product details

Gross weight 25.4 kg
Net weight 23 kg
Volume 0 l
EAN 5710107596874

Electro Mechanics

Electro Mechanics Inductor/coil bus

SPARE PARTS FC 100 SERIES

Frame Size D4
D11
D13
F1
F18
F2
F3
D2
F4
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T4P250
T4P560
T7P800
T7P1M4
T7P710
T7P1M2
T4P500
T7P900
RFI Hardware (H) H-type
(L) L-type
(N) N-type

SPARE PARTS FC 200 SERIES

Frame Size D4
D11
D13
F1
F18
F2
F3
D2
F4
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T4P250
T4P560
T7P800
T7P1M4
T7P710
T7P1M2
T4P500
T7P900
RFI Hardware (H) H-type
(L) L-type
(N) N-type

SPARE PARTS FC 300 SERIES

Frame Size D4
D11
D13
F1
F2
F18
F3
F4
D2
Phase (T) Three phase
Phase+Mains+Power T5P710
T5P500
T7P1M0
T5P200
T7P630
T5P450
T7P800
T7P710
T7P1M2
T7P900
RFI Hardware (H) H-type
(L) L-type
(N) N-type

SPARE PARTS FC 103 SERIES

Frame Size D4
D11
D13
F1
F18
F2
F3
D2
F4
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T4P250
T4P560
T7P800
T7P1M4
T7P710
T7P1M2
T4P500
T7P900
Spare part - RFI Hardware (H) H-type
(L) L-type
(N) N-type

SPARE PARTS FC 322 SERIES

Frame Size D4
D11
D13
F1
F2
F18
F3
D2
F4
Phase+Mains+Power T4P800
T7P1M0
T4P250
T4P560
T7P1M4
T7P800
T7P1M2
T7P710
T4P500
T7P900
RFI Hardware (H) H-type
(L) L-type
(N) N-type

SPARE PARTS VLT 5000 SERIES

DrivePro category Suitcase spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (302) 302
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality