Product details

Gross weight 0.387 kg
Net weight 0.053 kg
Volume 2.256 dm3
EAN 5710107596942

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
D13
D1
D3
Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Phase (T) Three phase
Phase+Mains+Power+RFI T7P160H2
T4P250N4
T4P250L2
T7P160H4
T4P250N2
T4P250L4
T4P160L4
T4P160L2
T4P160N4
T4N250N2
T4N250N4
T4P200N2
T7P132H4
T4P160N2
T7P110H4
T4P200N4
T4P200L2
T7P132H2
T7P110H2
T4P200L4
T4N160N2
T4N160N4
T4P132H4
T4P110H2
T4N200N4
T4P132H2
T4N200N2
T4P110H4

SPARE PARTS FC 200 SERIES

Frame Size D13
D1
D3
Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Phase (T) Three phase
Phase+Mains+Power+RFI T4P250L2
T4P250N4
T7P160H2
T4P250N2
T7P160H4
T4P250L4
T4P160L4
T4P160N4
T4P160L2
T4N250N2
T4N250N4
T4P200N2
T7P132H4
T4P200N4
T7P110H4
T4P200L2
T4P160N2
T7P132H2
T4P200L4
T7P110H2
T4N160N2
T4N160N4
T4P132H4
T4P110H2
T4N200N4
T4P132H2
T4P110H4
T4N200N2

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Frame Size D1n
D2n
D13
D1
D3
Phase (T) Three phase
Phase+Mains+Power+RFI T5P200N2
T7P90KH4
T5P90KH2
T7P90KH2
T5P200L4
T5P200L2
T5P200N4
T5N160N2
T5P110H2
T5P132L4
T5N200N4
T5N160N4
T5N200N2
T5P110H4
T5P90KH4
T5P132L2
T5P132N4
T5P132N2
T7P132H4
T7P110H4
T7P132H2
T7P110H2
T5N132N2
T5N132N4
T5P160L4
T5P160N2
T5P160L2
T5P160N4

SPARE PARTS AAF SERIES

Current Rating (A190) 190Amp correction
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Option (3) Mains Disconnect + fuse
(7) Fuse
Mains Voltage (4) 380-480 VAC
VLT Series (005) 005
(006) 006

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Frame Size D13
D1
D3
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P250L2
T4P250N4
T7P160H2
T4P250N2
T7P160H4
T4P250L4
T4P200N2
T7P132H4
T4P160N2
T4P200L2
T4P200N4
T7P110H4
T7P132H2
T4P200L4
T7P110H2
T4P160L4
T4P160L2
T4P160N4
T4P132H4
T4P110H2
T4P132H2
T4P110H4

SPARE PARTS VLT 5000 SERIES

Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7152
T5152
T7122
T5122
T7102
Power rating (122) 122
(102) 102
(152) 152
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6172
T4172
T6152
T6122
T4152
Power rating (122) 122
(172) 172
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7152
T4152
T7122
T7202
T4202
Power rating (122) 122
(202) 202
(152) 152
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality