Product details

Gross weight 1.55 kg
Net weight 1.39 kg
Volume 8.015 dm3
EAN 5710107596980

Electro Mechanics

Electro Mechanics Door fan

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
E7
E9
D11
D13
E1
D1
D2

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
E7
E9
D11
D13
E1
D1
D2

SPARE PARTS FC 300 SERIES

Frame Size D1n
D2n
E7
E9
D11
D13
E1
D1
D2

SPARE PARTS AAF SERIES

Frame Size (E5) E5-Frame
(D9) D9-Frame
(D14) D14-Frame
(E1) E1-Frane

SPARE PARTS FC 103 SERIES

Frame Size E7
E9
D11
D13
E1
D1
D2

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7202
T5122
T5452
T7102
T7652
T5552
T7402
T7302
T5202
T7602
T5302
T7502
T5502
T7062
T7072
T7042
T7152
T7052
T7352
T7252
T5152
T5252
T7122
T5352
Power rating (072) 072
(062) 062
(052) 052
(042) 042
(152) 152
(252) 252
(352) 352
(452) 452
(122) 122
(552) 552
(652) 652
(102) 102
(202) 202
(302) 302
(402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T4352
T6102
T6652
T6222
T4222
T4552
T6502
T6402
T4402
T4502
T6602
T6272
T6172
T4172
T4272
T6152
T4152
T6122
T6352
Power rating (352) 352
(122) 122
(222) 222
(552) 552
(102) 102
(652) 652
(402) 402
(502) 502
(602) 602
(172) 172
(272) 272
(152) 152
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4602
T7202
T4352
T7652
T7102
T4452
T7402
T7302
T4652
T7602
T4202
T7502
T4302
T4502
T7062
T7072
T7152
T7052
T7352
T7252
T4152
T7122
T4252
Power rating (072) 072
(062) 062
(052) 052
(152) 152
(252) 252
(352) 352
(122) 122
(452) 452
(102) 102
(652) 652
(202) 202
(302) 302
(402) 402
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality