Product details

Gross weight 7.15 kg
Net weight 6.9 kg
Volume 0.152 hl
EAN 5710107597000

Capacitors

Capacitors DC bus, DC main bank

SPARE PARTS FC 100 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P132) 132 KW / 200 HP
(P250) 250 KW / 350 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P132) 132 KW / 200 HP
(P250) 250 KW / 350 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 300 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP
(P200) 200 KW / 300 HP

SPARE PARTS FC 103 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 132 KW / 200 HP
250 KW / 350 HP
160 KW / 250 HP

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (202) 202
(302) 302
(152) 152
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
(222) 222
(172) 172
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
(202) 202
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality