Product details

Gross weight 5.36 kg
Net weight 4.82 kg
Volume 15.165 dm3
EAN 5710107597017

Capacitors

Capacitors DC bus, DC main bank

SPARE PARTS FC 100 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P200) 200 KW / 300 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 103 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 110 KW / 150 HP
200 KW / 300 HP
250 KW / 350 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Display (DL) Local Control Panel (LCP)
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (122) 122
(302) 302
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
(272) 272
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
(302) 302
(152) 152
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality