IGBT snubber cap 1000V 1.5uF

176F8323

IGBT snubber cap, mounts on IGBT modules

Product details

Gross weight 0.15 kg
Net weight 0.05 kg
Volume 0.819 l
EAN 5710107597024

Capacitors

Capacitors Snubber

SPARE PARTS FC 100 SERIES

Frame Size D1n
E1
E2
E7
E9
F10
D11
F12
D13
F11
F13
F1
F18
F2
D1
F17
F3
D2
F4
D3
D4
F8
F9
D3H
D1H
E3H
E1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D1n
E1
E2
E7
E9
F10
D11
F12
F11
D13
F13
F1
F2
F18
F3
F17
D1
F4
D2
D3
D4
F8
F9
D3H
D1H
E3H
E1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D1n
E1
E2
E7
E9
F10
D11
F12
F11
D13
F13
F1
F18
F2
F17
F3
D1
F4
D2
D3
D4
F8
F9
D3H
D1H
E3H
E1H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS AAF SERIES

VLT Series (005) 005
(006) 006

SPARE PARTS FC 101 SERIES

Power Rating (N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size E1
E2
E7
E9
F10
D11
F12
D13
F11
F13
F1
F18
F2
D1
F17
F3
D2
F4
D3
D4
F8
F9
D3H
D1H
E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 360 SERIES

Frame Size J8
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 799 A
658 A
206 A
736 A
245 A
302 A
385 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (352) 352
(452) 452
(122) 122
(552) 552
(202) 202
(302) 302
(502) 502
(152) 152
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
(222) 222
(552) 552
(402) 402
(502) 502
(602) 602
(172) 172
(272) 272
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
(452) 452
(652) 652
(202) 202
(302) 302
(502) 502
(602) 602
(152) 152
(252) 252
VLT Series (8) VLT® 8000 Series

SPAREPARTS for FC-321

/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality