Rectifier SCR/Diode 320A 1600V
176F8320
Before ordering this part, please read product note 337 for details.
SCR/Diode , 1 per kit.
Before ordering this part, please read product note 337 for details.
SCR/Diode , 1 per kit.
Gross weight | 0.75 kg |
Net weight | 0.65 kg |
Volume | 2.052 l |
EAN | 5710107597055 |
Gross weight | 0.75 kg |
Net weight | 0.65 kg |
Volume | 2.052 l |
EAN | 5710107597055 |
Power devices | Rectifier SCR |
Power devices | Rectifier SCR |
Frame Size |
D4 D13 D2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P250) 250 KW / 350 HP |
Frame Size |
D4 D13 D2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P250) 250 KW / 350 HP |
Frame Size |
D4 D13 D2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P250) 250 KW / 350 HP |
Frame Size |
D4 D13 D2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P250) 250 KW / 350 HP |
Frame Size |
D4 D13 D2 |
Mains Voltage |
(4) 380 - 480 VAC (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P200) 200 KW / 300 HP |
Frame Size |
D4 D13 D2 |
Mains Voltage |
(4) 380 - 480 VAC (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P200) 200 KW / 300 HP |
Frame Size |
D4 D13 D2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P250L2 T4P250N4 T4N250H4 T4P250N2 T4N250H2 T4P250H2 T4P250L4 T4N200H4 T4P250H6 T4N200H2 T4P250H4 |
Power Rating | 250 KW / 350 HP |
Frame Size |
D4 D13 D2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P250L2 T4P250N4 T4N250H4 T4P250N2 T4N250H2 T4P250H2 T4P250L4 T4N200H4 T4P250H6 T4N200H2 T4P250H4 |
Power Rating | 250 KW / 350 HP |
Power |
Normal Overload High Overload |
Power + Power_Size |
H160 Q315 H200 |
Power Size |
200 KW / 300 HP 160 KW / 250 HP 250 KW / 350 HP |
Series | (360) 360 |
Power |
Normal Overload High Overload |
Power + Power_Size |
H160 Q315 H200 |
Power Size |
200 KW / 300 HP 160 KW / 250 HP 250 KW / 350 HP |
Series | (360) 360 |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (5) 380-500/460-500V AC |
Phase | (T) Three Phases |
Phase+Mains+Power | T5302 |
Power rating | (302) 302 |
VLT Series | (5) VLT® 5000 Series |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (5) 380-500/460-500V AC |
Phase | (T) Three Phases |
Phase+Mains+Power | T5302 |
Power rating | (302) 302 |
VLT Series | (5) VLT® 5000 Series |
Dedicated Application | (H) HVAC |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Phase+Mains+Power | T4352 |
Power rating | (352) 352 |
VLT Series | (6) VLT® 6000 Series |
Dedicated Application | (H) HVAC |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Phase+Mains+Power | T4352 |
Power rating | (352) 352 |
VLT Series | (6) VLT® 6000 Series |
Dedicated Application | (A) AQUA |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Phase+Mains+Power | T4352 |
Power rating | (352) 352 |
VLT Series | (8) VLT® 8000 Series |
Dedicated Application | (A) AQUA |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Phase+Mains+Power | T4352 |
Power rating | (352) 352 |
VLT Series | (8) VLT® 8000 Series |