Product details

Gross weight 0.851 kg
Net weight 0.7 kg
Volume 1.755 l
EAN 5710107597062

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4P200H6
T4P200N2
T4P200N4
T4P200L2
T4P200L4
T4P200H2
T4P200H4

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4P200H6
T4P200N2
T4P200N4
T4P200L2
T5P200H2
T4P200L4
T4P200H2
T4P200H4

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D4
D11
D13
D2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P160) 160 KW / 250 HP

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4P200H6
T4P200N2
T4P200L2
T4P200N4
T4P200L4
T4P200H2
T4P200H4

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T5252
Power rating (252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4272
Power rating (272) 272
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4302
Power rating (302) 302
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality