Product details

Gross weight 0.053 kg
Net weight 0.053 kg
Volume 1.027 dm3
EAN 5710107597147

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Frame Size F10
F12
F11
F13
F1
F2
E1
F3
E2
D1
F4
D3
F8
F9
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P1M0
T4P110
T7P710
T7P500
T7P160
Power Rating (P500) 500 KW / 650 HP
(P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P110) 110 KW / 150 HP
(P450) 450 KW / 600 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

Frame Size F10
F12
F11
F13
F1
E1
F2
D1
E2
F3
F4
D3
F8
F9
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P1M0
T5P110
T4P110
T7P710
T7P500
T7P160
Power Rating (P500) 500 KW / 650 HP
(P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P110) 110 KW / 150 HP
(P450) 450 KW / 600 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F10
F12
F11
F13
F1
F2
E1
F3
E2
D1
F4
D3
F8
F9
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P132
T5P90K
T7P400
T7P355
T7P630
T7P900
Power Rating (P400) 400 KW / 550 HP
(P90K) 90 KW / 125 HP
(P132) 132 KW / 200 HP
(P630) 630 KW / 900 HP
(P355) 355 KW / 500 HP
(P900) 900 KW / 1250 HP

SPARE PARTS FC 103 SERIES

Frame Size F10
F12
F11
F13
F1
F2
E1
F3
E2
D1
F4
D3
F8
F9
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P1M0
T4P110
T7P710
T7P500
T7P160
Power Rating 500 KW / 650 HP
1.0 MW / 1350 HP
710 KW / 1000 HP
110 KW / 150 HP
450 KW / 600 HP
160 KW / 250 HP

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T5122
Power rating (122) 122
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (152) 152
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality