Bus Bar Assy Capbank Twist 690V D1h/D3h

176F6766

To be used on the following frame sizes

D-frame: Drives produced during or after week 23, 2018 with production
site "H" indicated by the character preceding the last 3 characters of
the serial number (H238)

Product details

Gross weight 2.59 kg
Net weight 2.3 kg
Volume 14.459 dm3

Connections

Connections Busbar for capacitor bank

SPARE PARTS FC 100 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 322 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPAREPARTS for FC-321

/Frame Size D1H
/Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
/Voltage Three phase 380-500 VAC
Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality