Product details

Gross weight 34.487 kg
Net weight 34.287 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N500) 500 KW / 650 HP
(N450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

Frame Size E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N500) 500 KW / 650 HP
(N450) 450 KW / 600 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N355) 355 KW / 500 HP
(N400) 400 KW / 550 HP

SPARE PARTS FC 103 SERIES

Frame Size E4H
E2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N500)500 KW / 650 HP
(N450)450 KW / 600 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality