Product details

Gross weight 33 kg
Net weight 29 kg
Volume 64 l
EAN 5715253145310

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N355) 355 KW / 500 HP

SPARE PARTS FC 200 SERIES

Frame Size E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N355) 355 KW / 500 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size E3H
E1H
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N315) 315 KW / 450 HP

SPARE PARTS FC 103 SERIES

Frame Size E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N355) 355 KW / 500 HP

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 658 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality