Busbar/insulator set 500V E2h,E4h,Fx12

176F6683

Set of 3 cap bank busbars with Mylar insulators

Product details

Gross weight 10.9 kg
Net weight 8.85 kg
Volume 32.4 l
EAN 5715253145730

Connections

Connections Busbar for capacitor bank

SPARE PARTS FC 100 SERIES

Frame Size E4H
E2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size E4H
E2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size E4H
E2H
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size E4H
E2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 893 A
1260 A
1120 A
1000 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality