Product details

Gross weight 4.175 kg
Net weight 3.666 kg
Volume 0 l

Mechanics

Mechanics Enclosure assembly

SPARE PARTS FC 100 SERIES

Enclosure (E2M) IP21/Type 1+mains shield
(C5M) SSBackChl IP54/Type12+MS
(E5M) IP54/Type 12+main shield
(C2M) SS BackChl IP21/Type1+MS
Frame Size E1H

SPARE PARTS FC 200 SERIES

Enclosure (E2M) IP21/Type 1+mains shield
(C5M) SSBackChl IP54/Type12+MS
(E5M) IP54/Type 12+main shield
(C2M) SS BackChl IP21/Type1+MS
Frame Size E1H

SPARE PARTS FC 300 SERIES

Enclosure (E2M) IP21/Type 1+mains shield
(C5M) SSBackChl IP54/Type12+MS
(E5M) IP54/Type 12+main shield
(C2M) SS BackChl IP21/Type1+MS
Frame Size E1H

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Enclosure (E2M) IP21/Type 1+mains shield
(C5M) SSBackChl IP54/Type12+MS
(E5M) IP54/Type 12+main shield
(C2M) SS BackChl IP21/Type1+MS
Frame Size E1H

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 480 A
206 A
245 A
588 A
385 A
Frame designation FA02a
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality