Product details

Gross weight 12.95 kg
Net weight 4.685 kg
Volume 0 l

Mechanics

Mechanics Enclosure front cover

SPARE PARTS FC 100 SERIES

Frame Size E4H

SPARE PARTS FC 200 SERIES

Frame Size E4H

SPARE PARTS FC 300 SERIES

Frame Size E4H

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size E4H

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 480 A
588 A
Frame designation FA02a
Product category Frequency converter,air-cooled
Protection rating IP20/Open Type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality