Product details

Gross weight 2.75 kg
Net weight 2.75 kg
Volume 0 l

Connections

Connections Busbar Rectifier/SCR

SPARE PARTS FC 100 SERIES

Frame Size E3H
E1H
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N560
T7N450
T7N500
T7N630
T4N355
T4N400
Power Rating (N630) 630 KW / 900 HP
(N355) 355 KW / 500 HP
(N400) 400 KW / 550 HP
(N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP
(N450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size E3H
E1H
Phase+Mains+Power T7N560
T7N450
T7N500
T7N630
T4N355
T4N400

SPARE PARTS FC 300 SERIES

Frame Size E3H
E1H
Phase+Mains+Power T5N355
T7N560
T7N500
T7N355
T7N400
T5N315

SPARE PARTS FC 103 SERIES

Frame Size E3H
E1H
Phase+Mains+Power T7N560
T7N450
T7N500
T7N630
T4N355
T4N400

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
245 A
Frame designation FA02a
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality