Product details

Gross weight 319 g
Net weight 179 g
Volume 4.737 dm3

Electro Mechanics

Electro Mechanics Power cable

SPARE PARTS FC 100 SERIES

Frame Size E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP
(N710) 710 KW / 1000 HP
(N800) 800 KW / 1200 HP

SPARE PARTS FC 200 SERIES

Frame Size E4H
E2H

SPARE PARTS FC 300 SERIES

Frame Size E4H
E2H

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Frame Size E4H
E2H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality